1

K0117 Clamping levers external thread, steel parts stainless steel

Manufacturer KIPP
Description CLAMPING LEVER M05X10 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN
Part Number K0117.1051X10
Product selection
Selector Part Number Description ~A A1 D D1 D2 D3 Colour H H1 H2 H3 H4 L Sortierung X No. of teeth Customs tariff number
1 K0117.1051X10 CLAMPING LEVER M05X10 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 10 1 M5 16 73181590
2 K0117.1051X15 CLAMPING LEVER M05X15 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 15 1 M5 16 73181590
3 K0117.1051X20 CLAMPING LEVER M05X20 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 20 1 M5 16 73181590
4 K0117.1051X25 CLAMPING LEVER M05X25 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 25 1 M5 16 73181590
5 K0117.1061X10 CLAMPING LEVER M06X10 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 10 3 M6 16 73181590
6 K0117.1061X15 CLAMPING LEVER M06X15 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 15 3 M6 16 73181590
7 K0117.1061X20 CLAMPING LEVER M06X20 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 20 3 M6 16 73181590
8 K0117.1061X25 CLAMPING LEVER M06X25 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 25 3 M6 16 73181590
9 K0117.1061X30 CLAMPING LEVER M06X30 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 30 3 M6 16 73181590
10 K0117.1061X40 CLAMPING LEVER M06X40 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 40 3 M6 16 73181590
11 K0117.1061X50 CLAMPING LEVER M06X50 SIZE:1 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 39 46 10 13 14 10,5 black satin finish 24,5 4 15 32,5 35,5 50 3 M6 16 73181590
12 K0117.2061X15 CLAMPING LEVER M06X15 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 15 4 M6 20 73181590
13 K0117.2061X20 CLAMPING LEVER M06X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 20 4 M6 20 73181590
14 K0117.2061X25 CLAMPING LEVER M06X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 25 4 M6 20 73181590
15 K0117.2061X30 CLAMPING LEVER M06X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 30 4 M6 20 73181590
16 K0117.2061X40 CLAMPING LEVER M06X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 40 4 M6 20 73181590
17 K0117.2061X50 CLAMPING LEVER M06X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 50 4 M6 20 73181590
18 K0117.2061X60 CLAMPING LEVER M06X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 60 4 M6 20 73181590
19 K0117.2081X15 CLAMPING LEVER M08X15 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 15 5 M8 20 73181590
20 K0117.2081X20 CLAMPING LEVER M08X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 20 5 M8 20 73181590
21 K0117.2081X25 CLAMPING LEVER M08X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 25 5 M8 20 73181590
22 K0117.2081X30 CLAMPING LEVER M08X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 30 5 M8 20 73181590
23 K0117.2081X40 CLAMPING LEVER M08X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 40 5 M8 20 73181590
24 K0117.2081X50 CLAMPING LEVER M08X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 50 5 M8 20 73181590
25 K0117.2081X60 CLAMPING LEVER M08X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 60 5 M8 20 73181590
26 K0117.2101X20 CLAMPING LEVER M10X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 20 6 M10 20 73181590
27 K0117.2101X25 CLAMPING LEVER M10X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 25 6 M10 20 73181590
28 K0117.2101X30 CLAMPING LEVER M10X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 30 6 M10 20 73181590
29 K0117.2101X40 CLAMPING LEVER M10X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 40 6 M10 20 73181590
30 K0117.2101X50 CLAMPING LEVER M10X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 50 6 M10 20 73181590
31 K0117.2101X60 CLAMPING LEVER M10X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 64 73 13,5 18 18,5 15,5 black satin finish 28,5 6,5 16,5 45,5 49,5 60 6 M10 20 73181590
32 K0117.3081X20 CLAMPING LEVER M08X20 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 20 7 M8 22 73181590
33 K0117.3081X25 CLAMPING LEVER M08X25 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 25 7 M8 22 73181590
34 K0117.3081X30 CLAMPING LEVER M08X30 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 30 7 M8 22 73181590
35 K0117.3081X40 CLAMPING LEVER M08X40 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 40 7 M8 22 73181590
36 K0117.3081X50 CLAMPING LEVER M08X50 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 50 7 M8 22 73181590
37 K0117.3081X60 CLAMPING LEVER M08X60 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 60 7 M8 22 73181590
38 K0117.3101X20 CLAMPING LEVER M10X20 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 20 8 M10 22 73181590
39 K0117.3101X25 CLAMPING LEVER M10X25 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 25 8 M10 22 73181590
40 K0117.3101X30 CLAMPING LEVER M10X30 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 30 8 M10 22 73181590
41 K0117.3101X40 CLAMPING LEVER M10X40 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 40 8 M10 22 73181590
42 K0117.3101X50 CLAMPING LEVER M10X50 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 50 8 M10 22 73181590
43 K0117.3101X60 CLAMPING LEVER M10X60 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 79 90 16 21 22 17 black satin finish 37 10 23 57,5 61,5 60 8 M10 22 73181590
44 K0117.4121X25 CLAMPING LEVER M12X25 SIZE:4 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 95 108 19 25 26 19 black satin finish 42,5 10 26 67 72 25 9 M12 24 73181590
45 K0117.4121X30 CLAMPING LEVER M12X30 SIZE:4 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 95 108 19 25 26 19 black satin finish 42,5 10 26 67 72 30 9 M12 24 73181590
46 K0117.4121X40 CLAMPING LEVER M12X40 SIZE:4 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 95 108 19 25 26 19 black satin finish 42,5 10 26 67 72 40 9 M12 24 73181590
47 K0117.4121X50 CLAMPING LEVER M12X50 SIZE:4 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 95 108 19 25 26 19 black satin finish 42,5 10 26 67 72 50 9 M12 24 73181590
48 K0117.4121X60 CLAMPING LEVER M12X60 SIZE:4 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 95 108 19 25 26 19 black satin finish 42,5 10 26 67 72 60 9 M12 24 73181590
49 K0117.5161X30 CLAMPING LEVER M16X30 SIZE:5 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 110 126 23 30 31 22 black satin finish 49 12 32 79 84 30 10 M16 26 73181590
50 K0117.5161X40 CLAMPING LEVER M16X40 SIZE:5 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 110 126 23 30 31 22 black satin finish 49 12 32 79 84 40 10 M16 26 73181590
51 K0117.5161X50 CLAMPING LEVER M16X50 SIZE:5 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 110 126 23 30 31 22 black satin finish 49 12 32 79 84 50 10 M16 26 73181590
52 K0117.5161X60 CLAMPING LEVER M16X60 SIZE:5 ZINC, COMP:STAINLESS STEEL, BLACK SATIN 110 126 23 30 31 22 black satin finish 49 12 32 79 84 60 10 M16 26 73181590
53 K0117.1053X10 CLAMPING LEVER M05X10 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 10 1 M5 16 73181590
54 K0117.1053X15 CLAMPING LEVER M05X15 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 15 1 M5 16 73181590
55 K0117.1053X20 CLAMPING LEVER M05X20 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 20 1 M5 16 73181590
56 K0117.1053X25 CLAMPING LEVER M05X25 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 25 1 M5 16 73181590
57 K0117.1063X10 CLAMPING LEVER M06X10 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 10 3 M6 16 73181590
58 K0117.1063X15 CLAMPING LEVER M06X15 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 15 3 M6 16 73181590
59 K0117.1063X20 CLAMPING LEVER M06X20 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 20 3 M6 16 73181590
60 K0117.1063X25 CLAMPING LEVER M06X25 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 25 3 M6 16 73181590
61 K0117.1063X30 CLAMPING LEVER M06X30 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 30 3 M6 16 73181590
62 K0117.1063X40 CLAMPING LEVER M06X40 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 40 3 M6 16 73181590
63 K0117.1063X50 CLAMPING LEVER M06X50 SIZE:1 ZINC, COMP:STAINLESS STEEL, SILVER MET 39 46 10 13 14 10,5 silver metallic 24,5 4 15 32,5 35,5 50 3 M6 16 73181590
64 K0117.2063X15 CLAMPING LEVER M06X15 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 15 4 M6 20 73181590
65 K0117.2063X20 CLAMPING LEVER M06X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 20 4 M6 20 73181590
66 K0117.2063X25 CLAMPING LEVER M06X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 25 4 M6 20 73181590
67 K0117.2063X30 CLAMPING LEVER M06X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 30 4 M6 20 73181590
68 K0117.2063X40 CLAMPING LEVER M06X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 40 4 M6 20 73181590
69 K0117.2063X50 CLAMPING LEVER M06X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 50 4 M6 20 73181590
70 K0117.2063X60 CLAMPING LEVER M06X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 60 4 M6 20 73181590
71 K0117.2083X15 CLAMPING LEVER M08X15 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 15 5 M8 20 73181590
72 K0117.2083X20 CLAMPING LEVER M08X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 20 5 M8 20 73181590
73 K0117.2083X25 CLAMPING LEVER M08X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 25 5 M8 20 73181590
74 K0117.2083X30 CLAMPING LEVER M08X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 30 5 M8 20 73181590
75 K0117.2083X40 CLAMPING LEVER M08X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 40 5 M8 20 73181590
76 K0117.2083X50 CLAMPING LEVER M08X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 50 5 M8 20 73181590
77 K0117.2083X60 CLAMPING LEVER M08X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 60 5 M8 20 73181590
78 K0117.2103X20 CLAMPING LEVER M10X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 20 6 M10 20 73181590
79 K0117.2103X25 CLAMPING LEVER M10X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 25 6 M10 20 73181590
80 K0117.2103X30 CLAMPING LEVER M10X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 30 6 M10 20 73181590
81 K0117.2103X40 CLAMPING LEVER M10X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 40 6 M10 20 73181590
82 K0117.2103X50 CLAMPING LEVER M10X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 50 6 M10 20 73181590
83 K0117.2103X60 CLAMPING LEVER M10X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, SILVER MET 64 73 13,5 18 18,5 15,5 silver metallic 28,5 6,5 16,5 45,5 49,5 60 6 M10 20 73181590
84 K0117.3083X20 CLAMPING LEVER M08X20 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 20 7 M8 22 73181590
85 K0117.3083X25 CLAMPING LEVER M08X25 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 25 7 M8 22 73181590
86 K0117.3083X30 CLAMPING LEVER M08X30 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 30 7 M8 22 73181590
87 K0117.3083X40 CLAMPING LEVER M08X40 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 40 7 M8 22 73181590
88 K0117.3083X50 CLAMPING LEVER M08X50 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 50 7 M8 22 73181590
89 K0117.3083X60 CLAMPING LEVER M08X60 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 60 7 M8 22 73181590
90 K0117.3103X20 CLAMPING LEVER M10X20 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 20 8 M10 22 73181590
91 K0117.3103X25 CLAMPING LEVER M10X25 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 25 8 M10 22 73181590
92 K0117.3103X30 CLAMPING LEVER M10X30 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 30 8 M10 22 73181590
93 K0117.3103X40 CLAMPING LEVER M10X40 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 40 8 M10 22 73181590
94 K0117.3103X50 CLAMPING LEVER M10X50 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 50 8 M10 22 73181590
95 K0117.3103X60 CLAMPING LEVER M10X60 SIZE:3 ZINC, COMP:STAINLESS STEEL, SILVER MET 79 90 16 21 22 17 silver metallic 37 10 23 57,5 61,5 60 8 M10 22 73181590
96 K0117.4123X25 CLAMPING LEVER M12X25 SIZE:4 ZINC, COMP:STAINLESS STEEL, SILVER MET 95 108 19 25 26 19 silver metallic 42,5 10 26 67 72 25 9 M12 24 73181590
97 K0117.4123X30 CLAMPING LEVER M12X30 SIZE:4 ZINC, COMP:STAINLESS STEEL, SILVER MET 95 108 19 25 26 19 silver metallic 42,5 10 26 67 72 30 9 M12 24 73181590
98 K0117.4123X40 CLAMPING LEVER M12X40 SIZE:4 ZINC, COMP:STAINLESS STEEL, SILVER MET 95 108 19 25 26 19 silver metallic 42,5 10 26 67 72 40 9 M12 24 73181590
99 K0117.4123X50 CLAMPING LEVER M12X50 SIZE:4 ZINC, COMP:STAINLESS STEEL, SILVER MET 95 108 19 25 26 19 silver metallic 42,5 10 26 67 72 50 9 M12 24 73181590
100 K0117.4123X60 CLAMPING LEVER M12X60 SIZE:4 ZINC, COMP:STAINLESS STEEL, SILVER MET 95 108 19 25 26 19 silver metallic 42,5 10 26 67 72 60 9 M12 24 73181590
101 K0117.5163X30 CLAMPING LEVER M16X30 SIZE:5 ZINC, COMP:STAINLESS STEEL, SILVER MET 110 126 23 30 31 22 silver metallic 49 12 32 79 84 30 10 M16 26 73181590
102 K0117.5163X40 CLAMPING LEVER M16X40 SIZE:5 ZINC, COMP:STAINLESS STEEL, SILVER MET 110 126 23 30 31 22 silver metallic 49 12 32 79 84 40 10 M16 26 73181590
103 K0117.5163X50 CLAMPING LEVER M16X50 SIZE:5 ZINC, COMP:STAINLESS STEEL, SILVER MET 110 126 23 30 31 22 silver metallic 49 12 32 79 84 50 10 M16 26 73181590
104 K0117.5163X60 CLAMPING LEVER M16X60 SIZE:5 ZINC, COMP:STAINLESS STEEL, SILVER MET 110 126 23 30 31 22 silver metallic 49 12 32 79 84 60 10 M16 26 73181590
Part Number
Description
~A
A1
D
D1
D2
D3
Colour
H
H1
H2
H3
H4
L
Sortierung
X
No. of teeth
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS