1

K0269 Clamping levers with plastic handle internal thread

Manufacturer KIPP
Description CLAMPING LEVER M04 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021
Part Number K0269.1041
Product selection
Selector Part Number Description A A1 Version B D D1 D2 Colour Approx. weight kg H H1 H2 H3 H4 T X No. of teeth Customs tariff number
1 K0269.1041 CLAMPING LEVER M04 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 40 47 steel parts in steel 7,5 10 13 14,5 black grey 0,013 24,5 4 15 30 33,5 9 M4 16 73181691
2 K0269.1042 CLAMPING LEVER M04 SIZE:1 PLASTIC, COMP:STEEL, ORANGE RAL2004 40 47 steel parts in steel 7,5 10 13 14,5 orange 0,013 24,5 4 15 30 33,5 9 M4 16 73181691
3 K0269.10416 CLAMPING LEVER M04 SIZE:1 PLASTIC, COMP:STEEL, YELLOW RAL1021 40 47 steel parts in steel 7,5 10 13 14,5 bright yellow 0,013 24,5 4 15 30 33,5 9 M4 16 73181691
4 K0269.10484 CLAMPING LEVER M04 SIZE:1 PLASTIC, COMP:STEEL, RED RAL3020 40 47 steel parts in steel 7,5 10 13 14,5 traffic red 0,013 24,5 4 15 30 33,5 9 M4 16 73181691
5 K0269.10486 CLAMPING LEVER M04 SIZE:1 PLASTIC, COMP:STEEL, GREEN RAL6032 40 47 steel parts in steel 7,5 10 13 14,5 signal green 0,013 24,5 4 15 30 33,5 9 M4 16 73181691
6 K0269.10487 CLAMPING LEVER M04 SIZE:1 PLASTIC, COMP:STEEL, BLUE RAL5017 40 47 steel parts in steel 7,5 10 13 14,5 traffic blue 0,013 24,5 4 15 30 33,5 9 M4 16 73181691
7 K0269.1051 CLAMPING LEVER M05 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 40 47 steel parts in steel 7,5 10 13 14,5 black grey 0,013 24,5 4 15 30 33,5 9 M5 16 73181691
8 K0269.1052 CLAMPING LEVER M05 SIZE:1 PLASTIC, COMP:STEEL, ORANGE RAL2004 40 47 steel parts in steel 7,5 10 13 14,5 orange 0,013 24,5 4 15 30 33,5 9 M5 16 73181691
9 K0269.10516 CLAMPING LEVER M05 SIZE:1 PLASTIC, COMP:STEEL, YELLOW RAL1021 40 47 steel parts in steel 7,5 10 13 14,5 bright yellow 0,013 24,5 4 15 30 33,5 9 M5 16 73181691
10 K0269.10584 CLAMPING LEVER M05 SIZE:1 PLASTIC, COMP:STEEL, RED RAL3020 40 47 steel parts in steel 7,5 10 13 14,5 traffic red 0,013 24,5 4 15 30 33,5 9 M5 16 73181691
11 K0269.10586 CLAMPING LEVER M05 SIZE:1 PLASTIC, COMP:STEEL, GREEN RAL6032 40 47 steel parts in steel 7,5 10 13 14,5 signal green 0,013 24,5 4 15 30 33,5 9 M5 16 73181691
12 K0269.10587 CLAMPING LEVER M05 SIZE:1 PLASTIC, COMP:STEEL, BLUE RAL5017 40 47 steel parts in steel 7,5 10 13 14,5 traffic blue 0,013 24,5 4 15 30 33,5 9 M5 16 73181691
13 K0269.1061 CLAMPING LEVER M06 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 40 47 steel parts in steel 7,5 10 13 14,5 black grey 0,013 24,5 4 15 30 33,5 9 M6 16 73181691
14 K0269.1062 CLAMPING LEVER M06 SIZE:1 PLASTIC, COMP:STEEL, ORANGE RAL2004 40 47 steel parts in steel 7,5 10 13 14,5 orange 0,013 24,5 4 15 30 33,5 9 M6 16 73181691
15 K0269.10616 CLAMPING LEVER M06 SIZE:1 PLASTIC, COMP:STEEL, YELLOW RAL1021 40 47 steel parts in steel 7,5 10 13 14,5 bright yellow 0,013 24,5 4 15 30 33,5 9 M6 16 73181691
16 K0269.10684 CLAMPING LEVER M06 SIZE:1 PLASTIC, COMP:STEEL, RED RAL3020 40 47 steel parts in steel 7,5 10 13 14,5 traffic red 0,013 24,5 4 15 30 33,5 9 M6 16 73181691
17 K0269.10686 CLAMPING LEVER M06 SIZE:1 PLASTIC, COMP:STEEL, GREEN RAL6032 40 47 steel parts in steel 7,5 10 13 14,5 signal green 0,013 24,5 4 15 30 33,5 9 M6 16 73181691
18 K0269.10687 CLAMPING LEVER M06 SIZE:1 PLASTIC, COMP:STEEL, BLUE RAL5017 40 47 steel parts in steel 7,5 10 13 14,5 traffic blue 0,013 24,5 4 15 30 33,5 9 M6 16 73181691
19 K0269.2061 CLAMPING LEVER M06 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 65 75 steel parts in steel 9,5 13,5 18 19,5 black grey 0,029 28,5 6,5 17,5 41,5 45,5 12 M6 20 73181691
20 K0269.20616 CLAMPING LEVER M06 SIZE:2 PLASTIC, COMP:STEEL, YELLOW RAL1021 65 75 steel parts in steel 9,5 13,5 18 19,5 bright yellow 0,029 28,5 6,5 17,5 41,5 45,5 12 M6 20 73181691
21 K0269.2062 CLAMPING LEVER M06 SIZE:2 PLASTIC, COMP:STEEL, ORANGE RAL2004 65 75 steel parts in steel 9,5 13,5 18 19,5 orange 0,029 28,5 6,5 17,5 41,5 45,5 12 M6 20 73181691
22 K0269.20684 CLAMPING LEVER M06 SIZE:2 PLASTIC, COMP:STEEL, RED RAL3020 65 75 steel parts in steel 9,5 13,5 18 19,5 traffic red 0,029 28,5 6,5 17,5 41,5 45,5 12 M6 20 73181691
23 K0269.20686 CLAMPING LEVER M06 SIZE:2 PLASTIC, COMP:STEEL, GREEN RAL6032 65 75 steel parts in steel 9,5 13,5 18 19,5 signal green 0,029 28,5 6,5 17,5 41,5 45,5 12 M6 20 73181691
24 K0269.20687 CLAMPING LEVER M06 SIZE:2 PLASTIC, COMP:STEEL, BLUE RAL5017 65 75 steel parts in steel 9,5 13,5 18 19,5 traffic blue 0,029 28,5 6,5 17,5 41,5 45,5 12 M6 20 73181691
25 K0269.2081 CLAMPING LEVER M08 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 65 75 steel parts in steel 9,5 13,5 18 19,5 black grey 0,029 28,5 6,5 17,5 41,5 45,5 12 M8 20 73181691
26 K0269.2082 CLAMPING LEVER M08 SIZE:2 PLASTIC, COMP:STEEL, ORANGE RAL2004 65 75 steel parts in steel 9,5 13,5 18 19,5 orange 0,029 28,5 6,5 17,5 41,5 45,5 12 M8 20 73181691
27 K0269.20816 CLAMPING LEVER M08 SIZE:2 PLASTIC, COMP:STEEL, YELLOW RAL1021 65 75 steel parts in steel 9,5 13,5 18 19,5 bright yellow 0,029 28,5 6,5 17,5 41,5 45,5 12 M8 20 73181691
28 K0269.20884 CLAMPING LEVER M08 SIZE:2 PLASTIC, COMP:STEEL, RED RAL3020 65 75 steel parts in steel 9,5 13,5 18 19,5 traffic red 0,029 28,5 6,5 17,5 41,5 45,5 12 M8 20 73181691
29 K0269.20886 CLAMPING LEVER M08 SIZE:2 PLASTIC, COMP:STEEL, GREEN RAL6032 65 75 steel parts in steel 9,5 13,5 18 19,5 signal green 0,029 28,5 6,5 17,5 41,5 45,5 12 M8 20 73181691
30 K0269.20887 CLAMPING LEVER M08 SIZE:2 PLASTIC, COMP:STEEL, BLUE RAL5017 65 75 steel parts in steel 9,5 13,5 18 19,5 traffic blue 0,029 28,5 6,5 17,5 41,5 45,5 12 M8 20 73181691
31 K0269.3081 CLAMPING LEVER M08 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 80 91,5 steel parts in steel 11 16 21,5 23 black grey 0,050 37 10 24 53,5 58 14 M8 22 73181691
32 K0269.3082 CLAMPING LEVER M08 SIZE:3 PLASTIC, COMP:STEEL, ORANGE RAL2004 80 91,5 steel parts in steel 11 16 21,5 23 orange 0,050 37 10 24 53,5 58 14 M8 22 73181691
33 K0269.30816 CLAMPING LEVER M08 SIZE:3 PLASTIC, COMP:STEEL, YELLOW RAL1021 80 91,5 steel parts in steel 11 16 21,5 23 bright yellow 0,050 37 10 24 53,5 58 14 M8 22 73181691
34 K0269.30884 CLAMPING LEVER M08 SIZE:3 PLASTIC, COMP:STEEL, RED RAL3020 80 91,5 steel parts in steel 11 16 21,5 23 traffic red 0,050 37 10 24 53,5 58 14 M8 22 73181691
35 K0269.30886 CLAMPING LEVER M08 SIZE:3 PLASTIC, COMP:STEEL, GREEN RAL6032 80 91,5 steel parts in steel 11 16 21,5 23 signal green 0,050 37 10 24 53,5 58 14 M8 22 73181691
36 K0269.30887 CLAMPING LEVER M08 SIZE:3 PLASTIC, COMP:STEEL, BLUE RAL5017 80 91,5 steel parts in steel 11 16 21,5 23 traffic blue 0,050 37 10 24 53,5 58 14 M8 22 73181691
37 K0269.3101 CLAMPING LEVER M10 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 80 91,5 steel parts in steel 11 16 21,5 23 black grey 0,050 37 10 24 53,5 58 14 M10 22 73181691
38 K0269.3102 CLAMPING LEVER M10 SIZE:3 PLASTIC, COMP:STEEL, ORANGE RAL2004 80 91,5 steel parts in steel 11 16 21,5 23 orange 0,050 37 10 24 53,5 58 14 M10 22 73181691
39 K0269.31016 CLAMPING LEVER M10 SIZE:3 PLASTIC, COMP:STEEL, YELLOW RAL1021 80 91,5 steel parts in steel 11 16 21,5 23 bright yellow 0,050 37 10 24 53,5 58 14 M10 22 73181691
40 K0269.31084 CLAMPING LEVER M10 SIZE:3 PLASTIC, COMP:STEEL, RED RAL3020 80 91,5 steel parts in steel 11 16 21,5 23 traffic red 0,050 37 10 24 53,5 58 14 M10 22 73181691
41 K0269.31086 CLAMPING LEVER M10 SIZE:3 PLASTIC, COMP:STEEL, GREEN RAL6032 80 91,5 steel parts in steel 11 16 21,5 23 signal green 0,050 37 10 24 53,5 58 14 M10 22 73181691
42 K0269.31087 CLAMPING LEVER M10 SIZE:3 PLASTIC, COMP:STEEL, BLUE RAL5017 80 91,5 steel parts in steel 11 16 21,5 23 traffic blue 0,050 37 10 24 53,5 58 14 M10 22 73181691
43 K0269.4101 CLAMPING LEVER M10 SIZE:4 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 95 109 steel parts in steel 13 19 25,5 27,5 black grey 0,078 43 10 26 61 66 17 M10 24 73181691
44 K0269.4102 CLAMPING LEVER M10 SIZE:4 PLASTIC, COMP:STEEL, ORANGE RAL2004 95 109 steel parts in steel 13 19 25,5 27,5 orange 0,078 43 10 26 61 66 17 M10 24 73181691
45 K0269.41016 CLAMPING LEVER M10 SIZE:4 PLASTIC, COMP:STEEL, YELLOW RAL1021 95 109 steel parts in steel 13 19 25,5 27,5 bright yellow 0,078 43 10 26 61 66 17 M10 24 73181691
46 K0269.41084 CLAMPING LEVER M10 SIZE:4 PLASTIC, COMP:STEEL, RED RAL3020 95 109 steel parts in steel 13 19 25,5 27,5 traffic red 0,078 43 10 26 61 66 17 M10 24 73181691
47 K0269.41086 CLAMPING LEVER M10 SIZE:4 PLASTIC, COMP:STEEL, GREEN RAL6032 95 109 steel parts in steel 13 19 25,5 27,5 signal green 0,078 43 10 26 61 66 17 M10 24 73181691
48 K0269.41087 CLAMPING LEVER M10 SIZE:4 PLASTIC, COMP:STEEL, BLUE RAL5017 95 109 steel parts in steel 13 19 25,5 27,5 traffic blue 0,078 43 10 26 61 66 17 M10 24 73181691
49 K0269.4121 CLAMPING LEVER M12 SIZE:4 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 95 109 steel parts in steel 13 19 25,5 27,5 black grey 0,078 43 10 26 61 66 17 M12 24 73181691
50 K0269.4122 CLAMPING LEVER M12 SIZE:4 PLASTIC, COMP:STEEL, ORANGE RAL2004 95 109 steel parts in steel 13 19 25,5 27,5 orange 0,078 43 10 26 61 66 17 M12 24 73181691
51 K0269.41216 CLAMPING LEVER M12 SIZE:4 PLASTIC, COMP:STEEL, YELLOW RAL1021 95 109 steel parts in steel 13 19 25,5 27,5 bright yellow 0,078 43 10 26 61 66 17 M12 24 73181691
52 K0269.41284 CLAMPING LEVER M12 SIZE:4 PLASTIC, COMP:STEEL, RED RAL3020 95 109 steel parts in steel 13 19 25,5 27,5 traffic red 0,078 43 10 26 61 66 17 M12 24 73181691
53 K0269.41286 CLAMPING LEVER M12 SIZE:4 PLASTIC, COMP:STEEL, GREEN RAL6032 95 109 steel parts in steel 13 19 25,5 27,5 signal green 0,078 43 10 26 61 66 17 M12 24 73181691
54 K0269.41287 CLAMPING LEVER M12 SIZE:4 PLASTIC, COMP:STEEL, BLUE RAL5017 95 109 steel parts in steel 13 19 25,5 27,5 traffic blue 0,078 43 10 26 61 66 17 M12 24 73181691
55 K0269.5121 CLAMPING LEVER M12 SIZE:5 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 110 126 steel parts in steel 15,5 23 30 32,5 black grey 0,130 49 12 33 72 77 23 M12 26 73181691
56 K0269.5122 CLAMPING LEVER M12 SIZE:5 PLASTIC, COMP:STEEL, ORANGE RAL2004 110 126 steel parts in steel 15,5 23 30 32,5 orange 0,130 49 12 33 72 77 23 M12 26 73181691
57 K0269.51216 CLAMPING LEVER M12 SIZE:5 PLASTIC, COMP:STEEL, YELLOW RAL1021 110 126 steel parts in steel 15,5 23 30 32,5 bright yellow 0,130 49 12 33 72 77 23 M12 26 73181691
58 K0269.51284 CLAMPING LEVER M12 SIZE:5 PLASTIC, COMP:STEEL, RED RAL3020 110 126 steel parts in steel 15,5 23 30 32,5 traffic red 0,130 49 12 33 72 77 23 M12 26 73181691
59 K0269.51286 CLAMPING LEVER M12 SIZE:5 PLASTIC, COMP:STEEL, GREEN RAL6032 110 126 steel parts in steel 15,5 23 30 32,5 signal green 0,130 49 12 33 72 77 23 M12 26 73181691
60 K0269.51287 CLAMPING LEVER M12 SIZE:5 PLASTIC, COMP:STEEL, BLUE RAL5017 110 126 steel parts in steel 15,5 23 30 32,5 traffic blue 0,130 49 12 33 72 77 23 M12 26 73181691
61 K0269.5161 CLAMPING LEVER M16 SIZE:5 PLASTIC, COMP:STEEL, BLACK GREY RAL7021 110 126 steel parts in steel 15,5 23 30 32,5 black grey 0,130 49 12 33 72 77 23 M16 26 73181699
62 K0269.5162 CLAMPING LEVER M16 SIZE:5 PLASTIC, COMP:STEEL, ORANGE RAL2004 110 126 steel parts in steel 15,5 23 30 32,5 orange 0,130 49 12 33 72 77 23 M16 26 73181699
63 K0269.51616 CLAMPING LEVER M16 SIZE:5 PLASTIC, COMP:STEEL, YELLOW RAL1021 110 126 steel parts in steel 15,5 23 30 32,5 bright yellow 0,130 49 12 33 72 77 23 M16 26 73181699
64 K0269.51684 CLAMPING LEVER M16 SIZE:5 PLASTIC, COMP:STEEL, RED RAL3020 110 126 steel parts in steel 15,5 23 30 32,5 traffic red 0,130 49 12 33 72 77 23 M16 26 73181699
65 K0269.51686 CLAMPING LEVER M16 SIZE:5 PLASTIC, COMP:STEEL, GREEN RAL6032 110 126 steel parts in steel 15,5 23 30 32,5 signal green 0,130 49 12 33 72 77 23 M16 26 73181699
66 K0269.51687 CLAMPING LEVER M16 SIZE:5 PLASTIC, COMP:STEEL, BLUE RAL5017 110 126 steel parts in steel 15,5 23 30 32,5 traffic blue 0,130 49 12 33 72 77 23 M16 26 73181699
Part Number
Description
A
A1
Version
B
D
D1
D2
Colour
Approx. weight kg
H
H1
H2
H3
H4
T
X
No. of teeth
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page