1 |
K0738.2061X20 |
CLAMPING LEVER FLAT M06X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
20 |
M6 |
20 |
2 |
K0738.2062X20 |
CLAMPING LEVER FLAT M06X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
20 |
M6 |
20 |
3 |
K0738.2061X25 |
CLAMPING LEVER FLAT M06X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
25 |
M6 |
20 |
4 |
K0738.2062X25 |
CLAMPING LEVER FLAT M06X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
25 |
M6 |
20 |
5 |
K0738.2061X30 |
CLAMPING LEVER FLAT M06X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
30 |
M6 |
20 |
6 |
K0738.2062X30 |
CLAMPING LEVER FLAT M06X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
30 |
M6 |
20 |
7 |
K0738.2061X40 |
CLAMPING LEVER FLAT M06X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
40 |
M6 |
20 |
8 |
K0738.2062X40 |
CLAMPING LEVER FLAT M06X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
40 |
M6 |
20 |
9 |
K0738.2061X50 |
CLAMPING LEVER FLAT M06X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
50 |
M6 |
20 |
10 |
K0738.2062X50 |
CLAMPING LEVER FLAT M06X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
50 |
M6 |
20 |
11 |
K0738.2061X60 |
CLAMPING LEVER FLAT M06X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
60 |
M6 |
20 |
12 |
K0738.2081X50 |
CLAMPING LEVER FLAT M08X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
50 |
M8 |
20 |
13 |
K0738.2082X50 |
CLAMPING LEVER FLAT M08X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
50 |
M8 |
20 |
14 |
K0738.2081X60 |
CLAMPING LEVER FLAT M08X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
60 |
M8 |
20 |
15 |
K0738.2082X60 |
CLAMPING LEVER FLAT M08X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
60 |
M8 |
20 |
16 |
K0738.2101X20 |
CLAMPING LEVER FLAT M10X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
20 |
M10 |
20 |
17 |
K0738.2102X20 |
CLAMPING LEVER FLAT M10X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
20 |
M10 |
20 |
18 |
K0738.2101X25 |
CLAMPING LEVER FLAT M10X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
25 |
M10 |
20 |
19 |
K0738.2102X25 |
CLAMPING LEVER FLAT M10X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
25 |
M10 |
20 |
20 |
K0738.2101X30 |
CLAMPING LEVER FLAT M10X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
30 |
M10 |
20 |
21 |
K0738.2102X30 |
CLAMPING LEVER FLAT M10X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
30 |
M10 |
20 |
22 |
K0738.2101X40 |
CLAMPING LEVER FLAT M10X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
40 |
M10 |
20 |
23 |
K0738.2061X15 |
CLAMPING LEVER FLAT M06X15 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
15 |
M6 |
20 |
24 |
K0738.2062X15 |
CLAMPING LEVER FLAT M06X15 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
15 |
M6 |
20 |
25 |
K0738.2062X60 |
CLAMPING LEVER FLAT M06X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
60 |
M6 |
20 |
26 |
K0738.2081X15 |
CLAMPING LEVER FLAT M08X15 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
15 |
M8 |
20 |
27 |
K0738.2082X15 |
CLAMPING LEVER FLAT M08X15 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
15 |
M8 |
20 |
28 |
K0738.2081X20 |
CLAMPING LEVER FLAT M08X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
20 |
M8 |
20 |
29 |
K0738.2082X20 |
CLAMPING LEVER FLAT M08X20 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
20 |
M8 |
20 |
30 |
K0738.2081X25 |
CLAMPING LEVER FLAT M08X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
25 |
M8 |
20 |
31 |
K0738.2082X25 |
CLAMPING LEVER FLAT M08X25 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
25 |
M8 |
20 |
32 |
K0738.2081X30 |
CLAMPING LEVER FLAT M08X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
30 |
M8 |
20 |
33 |
K0738.2082X30 |
CLAMPING LEVER FLAT M08X30 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
30 |
M8 |
20 |
34 |
K0738.2081X40 |
CLAMPING LEVER FLAT M08X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
40 |
M8 |
20 |
35 |
K0738.2082X40 |
CLAMPING LEVER FLAT M08X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
40 |
M8 |
20 |
36 |
K0738.2102X40 |
CLAMPING LEVER FLAT M10X40 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
40 |
M10 |
20 |
37 |
K0738.2101X50 |
CLAMPING LEVER FLAT M10X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
50 |
M10 |
20 |
38 |
K0738.2102X50 |
CLAMPING LEVER FLAT M10X50 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
50 |
M10 |
20 |
39 |
K0738.2101X60 |
CLAMPING LEVER FLAT M10X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
black
satin finish |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
60 |
M10 |
20 |
40 |
K0738.2102X60 |
CLAMPING LEVER FLAT M10X60 SIZE:2 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
65 |
74,5 |
10,1 |
13,5 |
18,5 |
19,1 |
orange |
28,5 |
6,5 |
17,8 |
29,2 |
32,2 |
60 |
M10 |
20 |
41 |
K0738.3081X20 |
CLAMPING LEVER FLAT M08X20 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
20 |
M8 |
22 |
42 |
K0738.3082X20 |
CLAMPING LEVER FLAT M08X20 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
20 |
M8 |
22 |
43 |
K0738.3081X25 |
CLAMPING LEVER FLAT M08X25 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
25 |
M8 |
22 |
44 |
K0738.3082X25 |
CLAMPING LEVER FLAT M08X25 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
25 |
M8 |
22 |
45 |
K0738.3081X30 |
CLAMPING LEVER FLAT M08X30 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
30 |
M8 |
22 |
46 |
K0738.3082X30 |
CLAMPING LEVER FLAT M08X30 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
30 |
M8 |
22 |
47 |
K0738.3081X40 |
CLAMPING LEVER FLAT M08X40 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
40 |
M8 |
22 |
48 |
K0738.3082X40 |
CLAMPING LEVER FLAT M08X40 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
40 |
M8 |
22 |
49 |
K0738.3081X50 |
CLAMPING LEVER FLAT M08X50 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
50 |
M8 |
22 |
50 |
K0738.3082X50 |
CLAMPING LEVER FLAT M08X50 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
50 |
M8 |
22 |
51 |
K0738.3081X60 |
CLAMPING LEVER FLAT M08X60 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
60 |
M8 |
22 |
52 |
K0738.3082X60 |
CLAMPING LEVER FLAT M08X60 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
60 |
M8 |
22 |
53 |
K0738.3101X20 |
CLAMPING LEVER FLAT M10X20 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
20 |
M10 |
22 |
54 |
K0738.3102X20 |
CLAMPING LEVER FLAT M10X20 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
20 |
M10 |
22 |
55 |
K0738.3101X25 |
CLAMPING LEVER FLAT M10X25 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
25 |
M10 |
22 |
56 |
K0738.3102X25 |
CLAMPING LEVER FLAT M10X25 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
25 |
M10 |
22 |
57 |
K0738.3101X30 |
CLAMPING LEVER FLAT M10X30 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
30 |
M10 |
22 |
58 |
K0738.3102X30 |
CLAMPING LEVER FLAT M10X30 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
30 |
M10 |
22 |
59 |
K0738.3101X40 |
CLAMPING LEVER FLAT M10X40 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
40 |
M10 |
22 |
60 |
K0738.3102X40 |
CLAMPING LEVER FLAT M10X40 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
40 |
M10 |
22 |
61 |
K0738.3101X50 |
CLAMPING LEVER FLAT M10X50 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
50 |
M10 |
22 |
62 |
K0738.3102X50 |
CLAMPING LEVER FLAT M10X50 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
50 |
M10 |
22 |
63 |
K0738.3101X60 |
CLAMPING LEVER FLAT M10X60 SIZE:3 ZINC, COMP:STAINLESS STEEL, BLACK SATIN |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
black
satin finish |
37 |
10 |
23,8 |
38 |
42 |
60 |
M10 |
22 |
64 |
K0738.3102X60 |
CLAMPING LEVER FLAT M10X60 SIZE:3 ZINC, COMP:STAINLESS STEEL, ORANGE RAL2004 |
80 |
91 |
11,7 |
16 |
21,2 |
22 |
orange |
37 |
10 |
23,8 |
38 |
42 |
60 |
M10 |
22 |