1

K0737 Clamping levers flat external thread

Manufacturer KIPP
Description CLAMPING LEVER FLAT M06X15 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN
Part Number K0737.2061X15
Product selection
Selector Part Number Description A A1 B D D1 D2 Colour H H1 H2 H3 H4 L X No. of teeth
1 K0737.2061X15 CLAMPING LEVER FLAT M06X15 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 15 M6 20
2 K0737.2062X15 CLAMPING LEVER FLAT M06X15 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 15 M6 20
3 K0737.2061X20 CLAMPING LEVER FLAT M06X20 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 20 M6 20
4 K0737.2062X20 CLAMPING LEVER FLAT M06X20 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 20 M6 20
5 K0737.2061X25 CLAMPING LEVER FLAT M06X25 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 25 M6 20
6 K0737.2062X25 CLAMPING LEVER FLAT M06X25 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 25 M6 20
7 K0737.2061X30 CLAMPING LEVER FLAT M06X30 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 30 M6 20
8 K0737.2062X60 CLAMPING LEVER FLAT M06X60 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 60 M6 20
9 K0737.2081X15 CLAMPING LEVER FLAT M08X15 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 15 M8 20
10 K0737.2082X15 CLAMPING LEVER FLAT M08X15 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 15 M8 20
11 K0737.2081X20 CLAMPING LEVER FLAT M08X20 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 20 M8 20
12 K0737.2082X20 CLAMPING LEVER FLAT M08X20 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 20 M8 20
13 K0737.2081X25 CLAMPING LEVER FLAT M08X25 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 25 M8 20
14 K0737.2082X25 CLAMPING LEVER FLAT M08X25 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 25 M8 20
15 K0737.2081X30 CLAMPING LEVER FLAT M08X30 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 30 M8 20
16 K0737.2082X30 CLAMPING LEVER FLAT M08X30 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 30 M8 20
17 K0737.2081X35 CLAMPING LEVER FLAT M08X35 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 35 M8 20
18 K0737.2082X35 CLAMPING LEVER FLAT M08X35 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 35 M8 20
19 K0737.2102X15 CLAMPING LEVER FLAT M10X15 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 15 M10 20
20 K0737.2101X20 CLAMPING LEVER FLAT M10X20 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 20 M10 20
21 K0737.2102X20 CLAMPING LEVER FLAT M10X20 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 20 M10 20
22 K0737.2101X25 CLAMPING LEVER FLAT M10X25 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 25 M10 20
23 K0737.2102X25 CLAMPING LEVER FLAT M10X25 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 25 M10 20
24 K0737.2101X30 CLAMPING LEVER FLAT M10X30 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 30 M10 20
25 K0737.2102X30 CLAMPING LEVER FLAT M10X30 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 30 M10 20
26 K0737.2101X35 CLAMPING LEVER FLAT M10X35 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 35 M10 20
27 K0737.2102X35 CLAMPING LEVER FLAT M10X35 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 35 M10 20
28 K0737.2101X40 CLAMPING LEVER FLAT M10X40 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 40 M10 20
29 K0737.2102X40 CLAMPING LEVER FLAT M10X40 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 40 M10 20
30 K0737.3082X20 CLAMPING LEVER FLAT M08X20 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 20 M8 22
31 K0737.3081X25 CLAMPING LEVER FLAT M08X25 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 25 M8 22
32 K0737.3082X25 CLAMPING LEVER FLAT M08X25 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 25 M8 22
33 K0737.3081X30 CLAMPING LEVER FLAT M08X30 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 30 M8 22
34 K0737.3082X30 CLAMPING LEVER FLAT M08X30 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 30 M8 22
35 K0737.3081X35 CLAMPING LEVER FLAT M08X35 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 35 M8 22
36 K0737.3082X35 CLAMPING LEVER FLAT M08X35 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 35 M8 22
37 K0737.3081X40 CLAMPING LEVER FLAT M08X40 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 40 M8 22
38 K0737.3082X40 CLAMPING LEVER FLAT M08X40 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 40 M8 22
39 K0737.3081X45 CLAMPING LEVER FLAT M08X45 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 45 M8 22
40 K0737.3082X45 CLAMPING LEVER FLAT M08X45 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 45 M8 22
41 K0737.3101X30 CLAMPING LEVER FLAT M10X30 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 30 M10 22
42 K0737.3102X30 CLAMPING LEVER FLAT M10X30 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 30 M10 22
43 K0737.3101X35 CLAMPING LEVER FLAT M10X35 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 35 M10 22
44 K0737.3102X35 CLAMPING LEVER FLAT M10X35 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 35 M10 22
45 K0737.3101X40 CLAMPING LEVER FLAT M10X40 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 40 M10 22
46 K0737.3102X40 CLAMPING LEVER FLAT M10X40 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 40 M10 22
47 K0737.3101X45 CLAMPING LEVER FLAT M10X45 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 45 M10 22
48 K0737.3102X45 CLAMPING LEVER FLAT M10X45 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 45 M10 22
49 K0737.3101X50 CLAMPING LEVER FLAT M10X50 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 50 M10 22
50 K0737.3102X50 CLAMPING LEVER FLAT M10X50 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 50 M10 22
51 K0737.3101X55 CLAMPING LEVER FLAT M10X55 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 55 M10 22
52 K0737.3102X55 CLAMPING LEVER FLAT M10X55 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 55 M10 22
53 K0737.2062X30 CLAMPING LEVER FLAT M06X30 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 30 M6 20
54 K0737.2061X35 CLAMPING LEVER FLAT M06X35 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 35 M6 20
55 K0737.2062X35 CLAMPING LEVER FLAT M06X35 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 35 M6 20
56 K0737.2061X40 CLAMPING LEVER FLAT M06X40 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 40 M6 20
57 K0737.2062X40 CLAMPING LEVER FLAT M06X40 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 40 M6 20
58 K0737.2061X45 CLAMPING LEVER FLAT M06X45 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 45 M6 20
59 K0737.2062X45 CLAMPING LEVER FLAT M06X45 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 45 M6 20
60 K0737.2061X50 CLAMPING LEVER FLAT M06X50 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 50 M6 20
61 K0737.2062X50 CLAMPING LEVER FLAT M06X50 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 50 M6 20
62 K0737.2061X55 CLAMPING LEVER FLAT M06X55 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 55 M6 20
63 K0737.2062X55 CLAMPING LEVER FLAT M06X55 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 55 M6 20
64 K0737.2061X60 CLAMPING LEVER FLAT M06X60 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 60 M6 20
65 K0737.2081X40 CLAMPING LEVER FLAT M08X40 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 40 M8 20
66 K0737.2082X40 CLAMPING LEVER FLAT M08X40 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 40 M8 20
67 K0737.2081X45 CLAMPING LEVER FLAT M08X45 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 45 M8 20
68 K0737.2082X45 CLAMPING LEVER FLAT M08X45 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 45 M8 20
69 K0737.2081X50 CLAMPING LEVER FLAT M08X50 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 50 M8 20
70 K0737.2082X50 CLAMPING LEVER FLAT M08X50 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 50 M8 20
71 K0737.2081X55 CLAMPING LEVER FLAT M08X55 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 55 M8 20
72 K0737.2082X55 CLAMPING LEVER FLAT M08X55 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 55 M8 20
73 K0737.2081X60 CLAMPING LEVER FLAT M08X60 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 60 M8 20
74 K0737.2101X15 CLAMPING LEVER FLAT M10X15 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 15 M10 20
75 K0737.2082X60 CLAMPING LEVER FLAT M08X60 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 60 M8 20
76 K0737.2101X45 CLAMPING LEVER FLAT M10X45 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 45 M10 20
77 K0737.2102X45 CLAMPING LEVER FLAT M10X45 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 45 M10 20
78 K0737.2101X50 CLAMPING LEVER FLAT M10X50 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 50 M10 20
79 K0737.2102X50 CLAMPING LEVER FLAT M10X50 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 50 M10 20
80 K0737.2101X55 CLAMPING LEVER FLAT M10X55 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 55 M10 20
81 K0737.2102X55 CLAMPING LEVER FLAT M10X55 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 55 M10 20
82 K0737.2101X60 CLAMPING LEVER FLAT M10X60 SIZE:2 ZINC, COMP:STEEL, BLACK SATIN 65 74,5 10,1 13,5 18,5 19,1 black satin finish 28,5 6,5 17,8 29,2 32,2 60 M10 20
83 K0737.2102X60 CLAMPING LEVER FLAT M10X60 SIZE:2 ZINC, COMP:STEEL, ORANGE RAL2004 65 74,5 10,1 13,5 18,5 19,1 orange 28,5 6,5 17,8 29,2 32,2 60 M10 20
84 K0737.3081X15 CLAMPING LEVER FLAT M08X15 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 15 M8 22
85 K0737.3082X15 CLAMPING LEVER FLAT M08X15 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 15 M8 22
86 K0737.3081X20 CLAMPING LEVER FLAT M08X20 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 20 M8 22
87 K0737.3081X50 CLAMPING LEVER FLAT M08X50 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 50 M8 22
88 K0737.3082X50 CLAMPING LEVER FLAT M08X50 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 50 M8 22
89 K0737.3081X55 CLAMPING LEVER FLAT M08X55 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 55 M8 22
90 K0737.3082X55 CLAMPING LEVER FLAT M08X55 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 55 M8 22
91 K0737.3081X60 CLAMPING LEVER FLAT M08X60 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 60 M8 22
92 K0737.3082X60 CLAMPING LEVER FLAT M08X60 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 60 M8 22
93 K0737.3101X15 CLAMPING LEVER FLAT M10X15 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 15 M10 22
94 K0737.3102X15 CLAMPING LEVER FLAT M10X15 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 15 M10 22
95 K0737.3101X20 CLAMPING LEVER FLAT M10X20 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 20 M10 22
96 K0737.3102X20 CLAMPING LEVER FLAT M10X20 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 20 M10 22
97 K0737.3101X25 CLAMPING LEVER FLAT M10X25 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 25 M10 22
98 K0737.3102X25 CLAMPING LEVER FLAT M10X25 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 25 M10 22
99 K0737.3101X60 CLAMPING LEVER FLAT M10X60 SIZE:3 ZINC, COMP:STEEL, BLACK SATIN 80 91 11,7 16 21,2 22 black satin finish 37 10 23,8 38 42 60 M10 22
100 K0737.3102X60 CLAMPING LEVER FLAT M10X60 SIZE:3 ZINC, COMP:STEEL, ORANGE RAL2004 80 91 11,7 16 21,2 22 orange 37 10 23,8 38 42 60 M10 22
Part Number
Description
A
A1
B
D
D1
D2
Colour
H
H1
H2
H3
H4
L
X
No. of teeth
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS