1

K0982 Clamping levers ergonomic external thread, steel parts stainless steel

Manufacturer KIPP
Description CLAMPING LEVER ERGONOMIC M08X20 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021
Part Number K0982.3081X20
Product selection
Selector Part Number Description A A1 B D D1 H H1 H2 H3 H4 L X No. of teeth
1 K0982.3081X20 CLAMPING LEVER ERGONOMIC M08X20 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 20 M8 22
2 K0982.3081X25 CLAMPING LEVER ERGONOMIC M08X25 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 25 M8 22
3 K0982.3081X30 CLAMPING LEVER ERGONOMIC M08X30 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 30 M8 22
4 K0982.3081X40 CLAMPING LEVER ERGONOMIC M08X40 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 40 M8 22
5 K0982.3081X50 CLAMPING LEVER ERGONOMIC M08X50 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 50 M8 22
6 K0982.3081X60 CLAMPING LEVER ERGONOMIC M08X60 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 60 M8 22
7 K0982.3101X20 CLAMPING LEVER ERGONOMIC M10X20 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 20 M10 22
8 K0982.3101X25 CLAMPING LEVER ERGONOMIC M10X25 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 25 M10 22
9 K0982.3101X30 CLAMPING LEVER ERGONOMIC M10X30 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 30 M10 22
10 K0982.3101X40 CLAMPING LEVER ERGONOMIC M10X40 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 40 M10 22
11 K0982.3101X50 CLAMPING LEVER ERGONOMIC M10X50 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 50 M10 22
12 K0982.3101X60 CLAMPING LEVER ERGONOMIC M10X60 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STAINLESS STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 60 M10 22
Part Number
Description
A
A1
B
D
D1
H
H1
H2
H3
H4
L
X
No. of teeth
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS