1

K0981 Clamping levers ergonomic external thread

Manufacturer KIPP
Description CLAMPING LEVER ERGONOMIC M08X15 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021
Part Number K0981.3081X15
Product selection
Selector Part Number Description A A1 B D D1 H H1 H2 H3 H4 L X No. of teeth
1 K0981.3081X15 CLAMPING LEVER ERGONOMIC M08X15 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 15 M8 22
2 K0981.3081X20 CLAMPING LEVER ERGONOMIC M08X20 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 20 M8 22
3 K0981.3081X25 CLAMPING LEVER ERGONOMIC M08X25 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 25 M8 22
4 K0981.3081X30 CLAMPING LEVER ERGONOMIC M08X30 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 30 M8 22
5 K0981.3081X35 CLAMPING LEVER ERGONOMIC M08X35 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 35 M8 22
6 K0981.3081X40 CLAMPING LEVER ERGONOMIC M08X40 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 40 M8 22
7 K0981.3081X45 CLAMPING LEVER ERGONOMIC M08X45 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 45 M8 22
8 K0981.3081X50 CLAMPING LEVER ERGONOMIC M08X50 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 50 M8 22
9 K0981.3081X55 CLAMPING LEVER ERGONOMIC M08X55 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 55 M8 22
10 K0981.3081X60 CLAMPING LEVER ERGONOMIC M08X60 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 60 M8 22
11 K0981.3101X15 CLAMPING LEVER ERGONOMIC M10X15 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 15 M10 22
12 K0981.3101X20 CLAMPING LEVER ERGONOMIC M10X20 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 20 M10 22
13 K0981.3101X25 CLAMPING LEVER ERGONOMIC M10X25 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 25 M10 22
14 K0981.3101X30 CLAMPING LEVER ERGONOMIC M10X30 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 30 M10 22
15 K0981.3101X35 CLAMPING LEVER ERGONOMIC M10X35 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 35 M10 22
16 K0981.3101X40 CLAMPING LEVER ERGONOMIC M10X40 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 40 M10 22
17 K0981.3101X45 CLAMPING LEVER ERGONOMIC M10X45 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 45 M10 22
18 K0981.3101X50 CLAMPING LEVER ERGONOMIC M10X50 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 50 M10 22
19 K0981.3101X55 CLAMPING LEVER ERGONOMIC M10X55 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 55 M10 22
20 K0981.3101X60 CLAMPING LEVER ERGONOMIC M10X60 SIZE:3 THERMOPLASTIC ELASTOMER, COMP:STEEL, BLACK GREY RAL7021 88,5 99,5 20 16 30,5 55,6 10 37,3 76,5 81 60 M10 22
Part Number
Description
A
A1
B
D
D1
H
H1
H2
H3
H4
L
X
No. of teeth
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS
Users Who Downloaded This Product Also Downloaded
Page