1

K0125 Clamping levers 2K external thread

Manufacturer KIPP
Description CLAMPING LEVER COCKATOO M05X10 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021
Part Number K0125.10501X10
Product selection
Selector Part Number Description ~A A1 B D D1 D2 H H1 H2 H3 H4 L X No. of teeth
1 K0125.10501X10 CLAMPING LEVER COCKATOO M05X10 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 10 M5 16
2 K0125.10501X15 CLAMPING LEVER COCKATOO M05X15 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 15 M5 16
3 K0125.10501X20 CLAMPING LEVER COCKATOO M05X20 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 20 M5 16
4 K0125.10501X25 CLAMPING LEVER COCKATOO M05X25 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 25 M5 16
5 K0125.10501X30 CLAMPING LEVER COCKATOO M05X30 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 30 M5 16
6 K0125.10501X35 CLAMPING LEVER COCKATOO M05X35 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 35 M5 16
7 K0125.10501X40 CLAMPING LEVER COCKATOO M05X40 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 40 M5 16
8 K0125.10501X45 CLAMPING LEVER COCKATOO M05X45 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 45 M5 16
9 K0125.10501X50 CLAMPING LEVER COCKATOO M05X50 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 50 M5 16
10 K0125.10601X10 CLAMPING LEVER COCKATOO M06X10 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 10 M6 16
11 K0125.10601X15 CLAMPING LEVER COCKATOO M06X15 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 15 M6 16
12 K0125.10601X20 CLAMPING LEVER COCKATOO M06X20 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 20 M6 16
13 K0125.10601X25 CLAMPING LEVER COCKATOO M06X25 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 25 M6 16
14 K0125.10601X30 CLAMPING LEVER COCKATOO M06X30 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 30 M6 16
15 K0125.10601X35 CLAMPING LEVER COCKATOO M06X35 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 35 M6 16
16 K0125.10601X40 CLAMPING LEVER COCKATOO M06X40 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 40 M6 16
17 K0125.10601X45 CLAMPING LEVER COCKATOO M06X45 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 45 M6 16
18 K0125.10601X50 CLAMPING LEVER COCKATOO M06X50 SIZE:1 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 40,1 48,1 10,1 10 15 16 24,5 4 10 30 33,5 50 M6 16
19 K0125.20601X15 CLAMPING LEVER COCKATOO M06X15 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 15 M6 20
20 K0125.20601X20 CLAMPING LEVER COCKATOO M06X20 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 20 M6 20
21 K0125.20601X25 CLAMPING LEVER COCKATOO M06X25 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 25 M6 20
22 K0125.20601X30 CLAMPING LEVER COCKATOO M06X30 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 30 M6 20
23 K0125.20601X35 CLAMPING LEVER COCKATOO M06X35 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 35 M6 20
24 K0125.20601X40 CLAMPING LEVER COCKATOO M06X40 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 40 M6 20
25 K0125.20601X45 CLAMPING LEVER COCKATOO M06X45 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 45 M6 20
26 K0125.20601X50 CLAMPING LEVER COCKATOO M06X50 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 50 M6 20
27 K0125.20601X55 CLAMPING LEVER COCKATOO M06X55 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 55 M6 20
28 K0125.20601X60 CLAMPING LEVER COCKATOO M06X60 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 60 M6 20
29 K0125.20801X15 CLAMPING LEVER COCKATOO M08X15 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 15 M8 20
30 K0125.20801X20 CLAMPING LEVER COCKATOO M08X20 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 20 M8 20
31 K0125.20801X25 CLAMPING LEVER COCKATOO M08X25 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 25 M8 20
32 K0125.20801X30 CLAMPING LEVER COCKATOO M08X30 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 30 M8 20
33 K0125.20801X35 CLAMPING LEVER COCKATOO M08X35 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 35 M8 20
34 K0125.20801X40 CLAMPING LEVER COCKATOO M08X40 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 40 M8 20
35 K0125.20801X45 CLAMPING LEVER COCKATOO M08X45 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 45 M8 20
36 K0125.20801X50 CLAMPING LEVER COCKATOO M08X50 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 50 M8 20
37 K0125.20801X55 CLAMPING LEVER COCKATOO M08X55 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 55 M8 20
38 K0125.21001X60 CLAMPING LEVER COCKATOO M10X60 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 60 M10 20
39 K0125.30801X15 CLAMPING LEVER COCKATOO M08X15 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 15 M8 22
40 K0125.30801X20 CLAMPING LEVER COCKATOO M08X20 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 20 M8 22
41 K0125.30801X25 CLAMPING LEVER COCKATOO M08X25 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 25 M8 22
42 K0125.30801X30 CLAMPING LEVER COCKATOO M08X30 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 30 M8 22
43 K0125.30801X35 CLAMPING LEVER COCKATOO M08X35 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 35 M8 22
44 K0125.30801X40 CLAMPING LEVER COCKATOO M08X40 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 40 M8 22
45 K0125.30801X45 CLAMPING LEVER COCKATOO M08X45 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 45 M8 22
46 K0125.30801X50 CLAMPING LEVER COCKATOO M08X50 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 50 M8 22
47 K0125.30801X55 CLAMPING LEVER COCKATOO M08X55 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 55 M8 22
48 K0125.30801X60 CLAMPING LEVER COCKATOO M08X60 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 60 M8 22
49 K0125.20801X60 CLAMPING LEVER COCKATOO M08X60 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 60 M8 20
50 K0125.21001X15 CLAMPING LEVER COCKATOO M10X15 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 15 M10 20
51 K0125.21001X20 CLAMPING LEVER COCKATOO M10X20 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 20 M10 20
52 K0125.21001X25 CLAMPING LEVER COCKATOO M10X25 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 25 M10 20
53 K0125.21001X30 CLAMPING LEVER COCKATOO M10X30 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 30 M10 20
54 K0125.21001X35 CLAMPING LEVER COCKATOO M10X35 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 35 M10 20
55 K0125.21001X40 CLAMPING LEVER COCKATOO M10X40 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 40 M10 20
56 K0125.21001X45 CLAMPING LEVER COCKATOO M10X45 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 45 M10 20
57 K0125.21001X50 CLAMPING LEVER COCKATOO M10X50 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 50 M10 20
58 K0125.21001X55 CLAMPING LEVER COCKATOO M10X55 SIZE:2 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 64,9 74,4 17,6 13,5 17,5 19 28,5 6,5 12,5 41,2 45,2 55 M10 20
59 K0125.31001X15 CLAMPING LEVER COCKATOO M10X15 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 15 M10 22
60 K0125.31001X20 CLAMPING LEVER COCKATOO M10X20 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 20 M10 22
61 K0125.31001X25 CLAMPING LEVER COCKATOO M10X25 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 25 M10 22
62 K0125.31001X30 CLAMPING LEVER COCKATOO M10X30 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 30 M10 22
63 K0125.31001X35 CLAMPING LEVER COCKATOO M10X35 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 35 M10 22
64 K0125.31001X40 CLAMPING LEVER COCKATOO M10X40 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 40 M10 22
65 K0125.31001X45 CLAMPING LEVER COCKATOO M10X45 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 45 M10 22
66 K0125.31001X50 CLAMPING LEVER COCKATOO M10X50 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 50 M10 22
67 K0125.31001X55 CLAMPING LEVER COCKATOO M10X55 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 55 M10 22
68 K0125.31001X60 CLAMPING LEVER COCKATOO M10X60 SIZE:3 PLASTIC, COMP:STEEL, BLACK GREY RAL7021, COMP:BLACK GREY RAL7021 80,2 91,2 20,7 16 21 22 37 10 17 51,6 56,1 60 M10 22
Part Number
Description
~A
A1
B
D
D1
D2
H
H1
H2
H3
H4
L
X
No. of teeth
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS