1

K0136 Clamping joints

Manufacturer KIPP
Description CLAMPING JOINT STEEL, COMP:ALUMINIUM, D=6
Part Number K0136.0606
Product selection
Selector Part Number Description D D1 D2 D3 Approx. weight kg H H1 H2 H3 H4 H5 L L1 L2 Customs tariff number
1 K0136.0606 CLAMPING JOINT STEEL, COMP:ALUMINIUM, D=6 6 6 14 12 0,025 43,6 15 9 14 19,6 18 38 13 8,5 84662098
2 K0136.0808 CLAMPING JOINT STEEL, COMP:ALUMINIUM, D=8 8 8 16 14 0,039 54,6 17 12 16 25,6 24 50 18 12 84662098
3 K0136.1010 CLAMPING JOINT STEEL, COMP:ALUMINIUM, D=10 10 10 18 14 0,055 60,6 20 15 18 25,6 24 50 22 14,5 84662098
4 K0136.1212 CLAMPING JOINT STEEL, COMP:ALUMINIUM, D=12 12 12 20 21 0,091 77,2 23 17 20 37,2 35,6 75 24 15,5 84662098
5 K0136.1616 CLAMPING JOINT STEEL, COMP:ALUMINIUM, D=16 16 16 25 21 0,144 90,2 31 22 25 37,2 35,6 75 29,5 18,5 84662098
6 K0136.2020 CLAMPING JOINT STEEL, COMP:ALUMINIUM, D=20 20 20 30 21 0,209 98,2 36 25 30 37,2 35,6 75 30 17,5 84662098
Part Number
Description
D
D1
D2
D3
Approx. weight kg
H
H1
H2
H3
H4
H5
L
L1
L2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS