1

K0255 Five lobe grips antibacterial external thread, metal parts stainless steel

Manufacturer KIPP
Description CLAMP GRIP M10XD2=22,2X20 PLASTIC, ANTIBACTERIEL, GREY RAL 7015, D=50
Part Number K0255.1263101144X20
Product selection
Selector Part Number Description Version Version_1 D D1 D2 D3 Colour H H1 H2 L
1 K0255.1263101144X20 CLAMP GRIP M10XD2=22,2X20 PLASTIC, ANTIBACTERIEL, GREY RAL 7015, D=50 screw stainless steel external thread 63 M10 28 35,5 slate grey 44 22,5 14,5 20
Part Number
Description
Version
Version_1
D
D1
D2
D3
Colour
H
H1
H2
L
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS