1

K0358 Centring clamps with hex segments

Manufacturer KIPP
Description CENTRING CLAMP STEEL, FORM:B, D =14,5, D=18,5
Part Number K0358.201504
Product selection
Selector Part Number Description Hex A No. of segments D max. D min. D1 D2 D3 D4 F kN Approx. weight kg H H1 H2 H3 H4 L M SW Customs tariff number
1 K0358.201504 CENTRING CLAMP STEEL, FORM:B, D =14,5, D=18,5 4 4,5 3 18,5 14,5 M4 12 2 4,3 3,5 0,020 19,5 14,5 9,8 8,6 2,3 5,5 3 3 82057000
2 K0358.201905 CENTRING CLAMP STEEL, FORM:B, D =18,5, D=22,5 4 5,5 3 22,5 18,5 M5 15 2,5 5,3 4 0,039 23,5 16,5 11,6 10,4 2,3 7,5 3 4 82057000
3 K0358.202306 CENTRING CLAMP STEEL, FORM:B, D =22,5, D=26,5 4 7 3 26,5 22,5 M6 20 3 6,4 4,5 0,060 28,6 19,8 14,2 13 2,3 6 4 5 82057000
4 K0358.202706 CENTRING CLAMP STEEL, FORM:B, D =26,5, D=30,5 4 7 3 30,5 26,5 M6 20 3 6,4 4,5 0,086 28,6 19,8 14,2 13 2,3 6 4,5 5 82057000
5 K0358.203106 CENTRING CLAMP STEEL, FORM:B, D =30,5, D=38,5 8 9 3 38,5 30,5 M6 25 4 6,4 4,5 0,125 32,7 23,1 14,2 11,9 4,6 7 4,5 5 82057000
6 K0358.203908 CENTRING CLAMP STEEL, FORM:B, D =38,5, D=46,5 8 11 6 46,5 38,5 M8 30 4 8,4 6,5 0,233 39,2 27,2 17,8 15,5 4,6 7,5 4,5 6 82057000
7 K0358.204708 CENTRING CLAMP STEEL, FORM:B, D =46,5, D=54,5 8 11 6 54,5 46,5 M8 30 4 8,4 6,5 0,323 39,2 27,2 18 15,7 4,6 7,5 4,5 6 82057000
8 K0358.205510 CENTRING CLAMP STEEL, FORM:B, D =54,5, D=70,5 16 15 6 70,5 54,5 M10 45 5 10,5 8 0,653 54,6 40,6 23,7 19,1 9,3 9 5,5 8 82057000
9 K0358.207112 CENTRING CLAMP STEEL, FORM:B, D =70,5, D=86,5 16 17 6 86,5 70,5 M12 60 5 13 10 1,271 63,1 46,1 28,3 23,7 9,3 10 5,5 10 82057000
10 K0358.208712 CENTRING CLAMP STEEL, FORM:B, D =86,5, D=102,5 16 25 6 102,5 86,5 M16 60 5 17 12,5 1,783 73 51 30,2 23,7 9,3 10 5,5 14 82057000
Part Number
Description
Hex
A
No. of segments
D max.
D min.
D1
D2
D3
D4
F kN
Approx. weight kg
H
H1
H2
H3
H4
L
M
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS