1

K0008 Cam levers single

Manufacturer KIPP
Description CAM LEVER SINGLE CARBON STEEL, D=8
Part Number K0008.08
Product selection
Selector Part Number Description H1 H B D1 D L L1 Approx. weight kg Accessories Customs tariff number R R1
1 K0008.08 CAM LEVER SINGLE CARBON STEEL, D=8 18,7 28,2 9 25 8 104±2 14,9 0,100 04250-08, 04250-081, 04250-082 84662098 17,2 19,2
2 K0008.10 CAM LEVER SINGLE CARBON STEEL, D=10 23,3 34,8 12 30 10 123±2 18,6 0,210 04250-10, 04250-101, 04250-102 84662098 21,5 24
3 K0008.12 CAM LEVER SINGLE CARBON STEEL, D=12 30,3 43,8 14 30 12 146±3 24,3 0,335 04250-12, 04250-121, 04250-122 84662098 28 31,2
Part Number
Description
H1
H
B
D1
D
L
L1
Approx. weight kg
Accessories
Customs tariff number
R
R1
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS