1

K0011 Cam clamps double

Manufacturer KIPP
Description CAM CLAMP WITH CENTRE CLAMPING M08 CARBON STEEL, COMP:CARBON STEEL
Part Number K0011.08
Product selection
Selector Part Number Description B D1 D L L1 Approx. weight kg Accessories L2 Customs tariff number S H1 max. H2 SW
1 K0011.08 CAM CLAMP WITH CENTRE CLAMPING M08 CARBON STEEL, COMP:CARBON STEEL 20 25 M8 104±2 39 0,300 04310-08, 04250-081, 07180-0850, 07180-0875, 04010-081, 02150-08 37 84662098 12 28 74 13
2 K0011.10 CAM CLAMP WITH CENTRE CLAMPING M10 CARBON STEEL, COMP:CARBON STEEL 25 30 M10 123±2 49 0,600 04310-10, 04250-101, 07180-1075, 07180-10100, 04010-101, 02150-10, 02150-101 46 84662098 16 39 92 17
3 K0011.12 CAM CLAMP WITH CENTRE CLAMPING M12 CARBON STEEL, COMP:CARBON STEEL 32 30 M12 146±3 61 1,100 04310-12, 04250-121, 07180-1275, 07180-12100, 07180-12120, 07180-12130, 04010-121, 02150-12, 02150-121 58 84662098 20 49 120 19
Part Number
Description
B
D1
D
L
L1
Approx. weight kg
Accessories
L2
Customs tariff number
S
H1 max.
H2
SW
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS