1

K0348 Indexing plungers with grip, Form B and D

Manufacturer KIPP
Description CAM-ACTION INDEXING PLUNG M10 STEEL, FORM:B, D=4
Part Number K0348.050410
Product selection
Selector Part Number Description B B1 D D1 D2 Spring force initial pressure F1 approx. N Spring force final pressure F2 approx. N F x 30° Approx. weight kg H L L2 L3 SW Customs tariff number
1 K0348.050410 CAM-ACTION INDEXING PLUNG M10 STEEL, FORM:B, D=4 9 3 4 M10 10 8 14 1 0,0169 6 38 25 20 17 84662098
2 K0348.050510 CAM-ACTION INDEXING PLUNG M10 STEEL, FORM:B, D=5 9 3 5 M10 10 8 14 1,3 0,0170 6 38 25 20 17 84662098
3 K0348.050610 CAM-ACTION INDEXING PLUNG M10 STEEL, FORM:B, D=6 9 3 6 M10 10 8 14 1,8 0,0171 6 38 25 20 17 84662098
4 K0348.0504101 CAM-ACTION INDEXING PLUNG M10X1 STEEL, FORM:B, D=4 9 3 4 M10x1 10 8 14 1 0,0172 6 38 25 20 17 84662098
5 K0348.0510161 CAM-ACTION INDEXING PLUNG M16X1,5 STEEL, FORM:B, D=10 14,4 4,8 10 M16x1,5 16 15 35 2,8 0,0702 10 60,4 40 32 24 84662098
6 K0348.050820 CAM-ACTION INDEXING PLUNG M20 STEEL, FORM:B, D=8 18 6 8 M20 20 20 60 2,3 0,1343 12 70 50 35 30 84662098
7 K0348.051020 CAM-ACTION INDEXING PLUNG M20 STEEL, FORM:B, D=10 18 6 10 M20 20 20 60 2,8 0,1344 12 70 50 35 30 84662098
8 K0348.051220 CAM-ACTION INDEXING PLUNG M20 STEEL, FORM:B, D=12 18 6 12 M20 20 20 60 3 0,1345 12 70 50 35 30 84662098
9 K0348.0508201 CAM-ACTION INDEXING PLUNG M20X1,5 STEEL, FORM:B, D=8 18 6 8 M20x1,5 20 20 60 2,3 0,1346 12 70 50 35 30 84662098
10 K0348.0510201 CAM-ACTION INDEXING PLUNG M20X1,5 STEEL, FORM:B, D=10 18 6 10 M20x1,5 20 20 60 2,8 0,1347 12 70 50 35 30 84662098
11 K0348.0512201 CAM-ACTION INDEXING PLUNG M20X1,5 STEEL, FORM:B, D=12 18 6 12 M20x1,5 20 20 60 3 0,1348 12 70 50 35 30 84662098
12 K0348.070410 CAM-ACTION INDEXING PLUNG M10 STEEL, FORM:D, D=4 9 3 4 M10 10 8 14 1 0,0169 6 38 25 20 17 84662098
13 K0348.070510 CAM-ACTION INDEXING PLUNG M10 STEEL, FORM:D, D=5 9 3 5 M10 10 8 14 1,3 0,0170 6 38 25 20 17 84662098
14 K0348.070610 CAM-ACTION INDEXING PLUNG M10 STEEL, FORM:D, D=6 9 3 6 M10 10 8 14 1,8 0,0171 6 38 25 20 17 84662098
15 K0348.0704101 CAM-ACTION INDEXING PLUNG M10X1 STEEL, FORM:D, D=4 9 3 4 M10x1 10 8 14 1 0,0172 6 38 25 20 17 84662098
16 K0348.0705101 CAM-ACTION INDEXING PLUNG M10X1 STEEL, FORM:D, D=5 9 3 5 M10x1 10 8 14 1,3 0,0173 6 38 25 20 17 84662098
17 K0348.070820 CAM-ACTION INDEXING PLUNG M20 STEEL, FORM:D, D=8 18 6 8 M20 20 20 60 2,3 0,1343 12 70 50 35 30 84662098
18 K0348.071020 CAM-ACTION INDEXING PLUNG M20 STEEL, FORM:D, D=10 18 6 10 M20 20 20 60 2,8 0,1344 12 70 50 35 30 84662098
19 K0348.071220 CAM-ACTION INDEXING PLUNG M20 STEEL, FORM:D, D=12 18 6 12 M20 20 20 60 3 0,1345 12 70 50 35 30 84662098
20 K0348.0708201 CAM-ACTION INDEXING PLUNG M20X1,5 STEEL, FORM:D, D=8 18 6 8 M20x1,5 20 20 60 2,3 0,1346 12 70 50 35 30 84662098
21 K0348.0710201 CAM-ACTION INDEXING PLUNG M20X1,5 STEEL, FORM:D, D=10 18 6 10 M20x1,5 20 20 60 2,8 0,1347 12 70 50 35 30 84662098
22 K0348.0712201 CAM-ACTION INDEXING PLUNG M20X1,5 STEEL, FORM:D, D=12 18 6 12 M20x1,5 20 20 60 3 0,1348 12 70 50 35 30 84662098
23 K0348.0505101 CAM-ACTION INDEXING PLUNG M10X1 STEEL, FORM:B, D=5 9 3 5 M10x1 10 8 14 1,3 0,0173 6 38 25 20 17 84662098
24 K0348.0506101 CAM-ACTION INDEXING PLUNG M10X1 STEEL, FORM:B, D=6 9 3 6 M10x1 10 8 14 1,8 0,0174 6 38 25 20 17 84662098
25 K0348.050512 CAM-ACTION INDEXING PLUNG M12 STEEL, FORM:B, D=5 10,8 3,6 5 M12 12 8 15 1,3 0,0295 8 46,8 30 25 19 84662098
26 K0348.050612 CAM-ACTION INDEXING PLUNG M12 STEEL, FORM:B, D=6 10,8 3,6 6 M12 12 8 15 1,8 0,0296 8 46,8 30 25 19 84662098
27 K0348.050812 CAM-ACTION INDEXING PLUNG M12 STEEL, FORM:B, D=8 10,8 3,6 8 M12 12 8 15 2,3 0,0297 8 46,8 30 25 19 84662098
28 K0348.0505121 CAM-ACTION INDEXING PLUNG M12X1,5 STEEL, FORM:B, D=5 10,8 3,6 5 M12x1,5 12 8 15 1,3 0,0298 8 46,8 30 25 19 84662098
29 K0348.0506121 CAM-ACTION INDEXING PLUNG M12X1,5 STEEL, FORM:B, D=6 10,8 3,6 6 M12x1,5 12 8 15 1,8 0,0299 8 46,8 30 25 19 84662098
30 K0348.0508121 CAM-ACTION INDEXING PLUNG M12X1,5 STEEL, FORM:B, D=8 10,8 3,6 8 M12x1,5 12 8 15 2,3 0,0300 8 46,8 30 25 19 84662098
31 K0348.050616 CAM-ACTION INDEXING PLUNG M16 STEEL, FORM:B, D=6 14,4 4,8 6 M16 16 15 35 1,8 0,0697 10 60,4 40 32 24 84662098
32 K0348.050816 CAM-ACTION INDEXING PLUNG M16 STEEL, FORM:B, D=8 14,4 4,8 8 M16 16 15 35 2,3 0,0698 10 60,4 40 32 24 84662098
33 K0348.051016 CAM-ACTION INDEXING PLUNG M16 STEEL, FORM:B, D=10 14,4 4,8 10 M16 16 15 35 2,8 0,0699 10 60,4 40 32 24 84662098
34 K0348.0506161 CAM-ACTION INDEXING PLUNG M16X1,5 STEEL, FORM:B, D=6 14,4 4,8 6 M16x1,5 16 15 35 1,8 0,0700 10 60,4 40 32 24 84662098
35 K0348.0508161 CAM-ACTION INDEXING PLUNG M16X1,5 STEEL, FORM:B, D=8 14,4 4,8 8 M16x1,5 16 15 35 2,3 0,0701 10 60,4 40 32 24 84662098
36 K0348.0706101 CAM-ACTION INDEXING PLUNG M10X1 STEEL, FORM:D, D=6 9 3 6 M10x1 10 8 14 1,8 0,0174 6 38 25 20 17 84662098
37 K0348.070512 CAM-ACTION INDEXING PLUNG M12 STEEL, FORM:D, D=5 10,8 3,6 5 M12 12 8 15 1,3 0,0295 8 46,8 30 25 19 84662098
38 K0348.070612 CAM-ACTION INDEXING PLUNG M12 STEEL, FORM:D, D=6 10,8 3,6 6 M12 12 8 15 1,8 0,0296 8 46,8 30 25 19 84662098
39 K0348.070812 CAM-ACTION INDEXING PLUNG M12 STEEL, FORM:D, D=8 10,8 3,6 8 M12 12 8 15 2,3 0,0297 8 46,8 30 25 19 84662098
40 K0348.0705121 CAM-ACTION INDEXING PLUNG M12X1,5 STEEL, FORM:D, D=5 10,8 3,6 5 M12x1,5 12 8 15 1,3 0,0298 8 46,8 30 25 19 84662098
41 K0348.0706121 CAM-ACTION INDEXING PLUNG M12X1,5 STEEL, FORM:D, D=6 10,8 3,6 6 M12x1,5 12 8 15 1,8 0,0299 8 46,8 30 25 19 84662098
42 K0348.0708121 CAM-ACTION INDEXING PLUNG M12X1,5 STEEL, FORM:D, D=8 10,8 3,6 8 M12x1,5 12 8 15 2,3 0,0300 8 46,8 30 25 19 84662098
43 K0348.070616 CAM-ACTION INDEXING PLUNG M16 STEEL, FORM:D, D=6 14,4 4,8 6 M16 16 15 35 1,8 0,0697 10 60,4 40 32 24 84662098
44 K0348.070816 CAM-ACTION INDEXING PLUNG M16 STEEL, FORM:D, D=8 14,4 4,8 8 M16 16 15 35 2,3 0,0698 10 60,4 40 32 24 84662098
45 K0348.071016 CAM-ACTION INDEXING PLUNG M16 STEEL, FORM:D, D=10 14,4 4,8 10 M16 16 15 35 2,8 0,0699 10 60,4 40 32 24 84662098
46 K0348.0706161 CAM-ACTION INDEXING PLUNG M16X1,5 STEEL, FORM:D, D=6 14,4 4,8 6 M16x1,5 16 15 35 1,8 0,0700 10 60,4 40 32 24 84662098
47 K0348.0708161 CAM-ACTION INDEXING PLUNG M16X1,5 STEEL, FORM:D, D=8 14,4 4,8 8 M16x1,5 16 15 35 2,3 0,0701 10 60,4 40 32 24 84662098
48 K0348.0710161 CAM-ACTION INDEXING PLUNG M16X1,5 STEEL, FORM:D, D=10 14,4 4,8 10 M16x1,5 16 15 35 2,8 0,0702 10 60,4 40 32 24 84662098
Part Number
Description
B
B1
D
D1
D2
Spring force initial pressure F1 approx. N
Spring force final pressure F2 approx. N
F x 30°
Approx. weight kg
H
L
L2
L3
SW
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS