1

K0761 Ball transfer units with steel housing and plastic ball

Manufacturer KIPP
Description BALL TRANSFER UNIT HOUSING STEEL, FORM:B, COMP:POLYAMIDE, D=24 ±0,065
Part Number K0761.115
Product selection
Selector Part Number Description Version D D1 DK Approx. weight kg H H1 H2 H3 Load rating C (N) Customs tariff number Accessories
1 K0761.115 BALL TRANSFER UNIT HOUSING STEEL, FORM:B, COMP:POLYAMIDE, D=24 ±0,065 B 24 ±0,065 31 15,8 0,028 21 9,5 2,8 6,3 100 84313900 95164-024
2 K0761.122 BALL TRANSFER UNIT HOUSING STEEL, FORM:B, COMP:POLYAMIDE, D=36 ±0,080 B 36 ±0,080 45 22,2 0,096 30 9,6 2,8 5,5 200 84313900 95164-036
3 K0761.130 BALL TRANSFER UNIT HOUSING STEEL, FORM:B, COMP:POLYAMIDE, D=45 ±0,080 B 45 ±0,080 55 30 0,182 37 13,6 4 8,3 250 84313900 95164-045
4 K0761.215 BALL TRANSFER UNIT HOUSING STEEL, FORM:C, COMP:POLYAMIDE, D=24 ±0,065 C 24 ±0,065 31 15,8 0,028 21 9,5 2,8 6,3 100 84313900 95164-024
5 K0761.222 BALL TRANSFER UNIT HOUSING STEEL, FORM:C, COMP:POLYAMIDE, D=36 ±0,080 C 36 ±0,080 45 22,2 0,096 30 9,6 2,8 5,5 200 84313900 95164-036
6 K0761.230 BALL TRANSFER UNIT HOUSING STEEL, FORM:C, COMP:POLYAMIDE, D=45 ±0,080 C 45 ±0,080 55 30 0,182 37 13,6 4 8,3 250 84313900 95164-045
Part Number
Description
Version
D
D1
DK
Approx. weight kg
H
H1
H2
H3
Load rating C (N)
Customs tariff number
Accessories
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS