1

K0158 Ball knobs Form E thermoplastic, DIN 319 enhanced

Manufacturer KIPP
Description BALL KNOB M05 THERMOPLASTIC, FORM:E, COMP:STEEL, D1=20
Part Number K0158.22005
Product selection
Selector Part Number Description D1 D2 D6 H T3 min. Customs tariff number
1 K0158.22005 BALL KNOB M05 THERMOPLASTIC, FORM:E, COMP:STEEL, D1=20 20 M5 12 18 7,5 39269097
2 K0158.22006 BALL KNOB M06 THERMOPLASTIC, FORM:E, COMP:STEEL, D1=20 20 M6 12 18 7,5 39269097
3 K0158.22506 BALL KNOB M06 THERMOPLASTIC, FORM:E, COMP:STEEL, D1=25 25 M6 15 22,5 9 39269097
4 K0158.22508 BALL KNOB M08 THERMOPLASTIC, FORM:E, COMP:STEEL, D1=25 25 M8 15 22,5 9 39269097
5 K0158.23208 BALL KNOB M08 THERMOPLASTIC, FORM:E, COMP:STEEL, D1=32 32 M8 18 29 12 39269097
6 K0158.23210 BALL KNOB M10 THERMOPLASTIC, FORM:E, COMP:STEEL, D1=32 32 M10 18 29 12 39269097
Part Number
Description
D1
D2
D6
H
T3 min.
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS