1

K0158 Ball knobs Form C thermoplastic, DIN 319 enhanced

Manufacturer KIPP
Description BALL KNOB M04 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=16
Part Number K0158.11604
Product selection
Selector Part Number Description D1 D2 D6 H T1 min. Customs tariff number
1 K0158.11604 BALL KNOB M04 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=16 16 M4 8 15 6 39269097
2 K0158.11605 BALL KNOB M05 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=16 16 M5 8 15 7,5 39269097
3 K0158.12005 BALL KNOB M05 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=20 20 M5 12 18 7,5 39269097
4 K0158.12006 BALL KNOB M06 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=20 20 M6 12 18 9 39269097
5 K0158.12506 BALL KNOB M06 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=25 25 M6 15 22,5 9 39269097
6 K0158.12508 BALL KNOB M08 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=25 25 M8 15 22,5 12 39269097
7 K0158.13208 BALL KNOB M08 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=32 32 M8 18 29 12 39269097
8 K0158.13210 BALL KNOB M10 THERMOPLASTIC, FORM:C, COMP:STEEL, D1=32 32 M10 18 29 15 39269097
Part Number
Description
D1
D2
D6
H
T1 min.
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS