1

K0726 Ball grips revolving with external thread

Manufacturer KIPP
Description BALL GRIP REVOLVING M06 STEEL, COMP:DUROPLAST, H=37,5
Part Number K0726.1061
Product selection
Selector Part Number Description Version B D D1 D2 Approx. weight kg H H1 H2 L Material SW SW1 SW2 Customs tariff number
1 K0726.1061 BALL GRIP REVOLVING M06 STEEL, COMP:DUROPLAST, H=37,5 external thread 5 M6 25 10 0,035 37,5 15 5 11 stainless steel shaft 8 3
2 K0726.1081 BALL GRIP REVOLVING M08 STEEL, COMP:DUROPLAST, H=48,5 external thread 6 M8 32 13 0,07 48,5 19 6 13 stainless steel shaft 10 4
3 K0726.1101 BALL GRIP REVOLVING M10 STEEL, COMP:DUROPLAST, H=61 external thread 8 M10 40 16 0,125 61 24 8 14 stainless steel shaft 13 5
4 K0726.1121 BALL GRIP REVOLVING M12 STEEL, COMP:DUROPLAST, H=78 external thread 10 M12 50 20 0,215 78 31 12 21 stainless steel shaft 17 6
5 K0726.061 BALL GRIP REVOLVING M06 STEEL, COMP:DUROPLAST, H=37,5 external thread 5 M6 25 10 0,035 37,5 15 5 11 steel shaft 3 8 3 84669370
6 K0726.081 BALL GRIP REVOLVING M08 STEEL, COMP:DUROPLAST, H=48,5 external thread 6 M8 32 13 0,07 48,5 19 6 13 steel shaft 4 10 4 84669370
7 K0726.101 BALL GRIP REVOLVING M10 STEEL, COMP:DUROPLAST, H=61 external thread 8 M10 40 16 0,125 61 24 8 14 steel shaft 5 13 5 84669370
8 K0726.121 BALL GRIP REVOLVING M12 STEEL, COMP:DUROPLAST, H=78 external thread 10 M12 50 20 0,215 78 31 12 21 steel shaft 6 17 6 84669370
Part Number
Description
Version
B
D
D1
D2
Approx. weight kg
H
H1
H2
L
Material
SW
SW1
SW2
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS