1

K0726 Ball grips revolving with internal thread

Manufacturer KIPP
Description BALL GRIP REVOLVING M06 STEEL, COMP:DUROPLAST, H=37,5
Part Number K0726.060
Product selection
Selector Part Number Description Version B D D1 D2 Approx. weight kg H H1 H2 Material SW1 T
1 K0726.060 BALL GRIP REVOLVING M06 STEEL, COMP:DUROPLAST, H=37,5 internal thread 5 M6 25 10 0,03 37,5 15 5 steel shaft 8 12,5
2 K0726.080 BALL GRIP REVOLVING M08 STEEL, COMP:DUROPLAST, H=48,5 internal thread 6 M8 32 13 0,06 48,5 19 6 steel shaft 10 15
3 K0726.100 BALL GRIP REVOLVING M10 STEEL, COMP:DUROPLAST, H=61 internal thread 8 M10 40 16 0,105 61 24 8 steel shaft 13 19
4 K0726.120 BALL GRIP REVOLVING M12 STEEL, COMP:DUROPLAST, H=78 internal thread 10 M12 50 20 0,185 78 31 12 steel shaft 17 21,5
5 K0726.1060 BALL GRIP REVOLVING M06 STEEL, COMP:DUROPLAST, H=37,5 internal thread 5 M6 25 10 0,03 37,5 15 5 stainless steel shaft 8 12,5
6 K0726.1080 BALL GRIP REVOLVING M08 STEEL, COMP:DUROPLAST, H=48,5 internal thread 6 M8 32 13 0,06 48,5 19 6 stainless steel shaft 10 15
7 K0726.1100 BALL GRIP REVOLVING M10 STEEL, COMP:DUROPLAST, H=61 internal thread 8 M10 40 16 0,105 61 24 8 stainless steel shaft 13 19
8 K0726.1120 BALL GRIP REVOLVING M12 STEEL, COMP:DUROPLAST, H=78 internal thread 10 M12 50 20 0,185 78 31 12 stainless steel shaft 17 21,5
Part Number
Description
Version
B
D
D1
D2
Approx. weight kg
H
H1
H2
Material
SW1
T
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS