1

K0192 Pull handles, Form B

Manufacturer KIPP
Description ARCH PULL HANDLE THERMOPLASTIC, FORM:B
Part Number K0192.212008
Product selection
Selector Part Number Description ~A B B1 D D1 Approx. weight kg H H1 H2 L L1 M Load capacity N Customs tariff number
1 K0192.212008 ARCH PULL HANDLE THERMOPLASTIC, FORM:B 120 33 22 9 14 0,121 51 36 5 153 87 M8x30 1000 39269097
2 K0192.214008 ARCH PULL HANDLE THERMOPLASTIC, FORM:B 140 38 26 9,5 15 0,168 59 42 6 178 101 M8x30 1000 39269097
Part Number
Description
~A
B
B1
D
D1
Approx. weight kg
H
H1
H2
L
L1
M
Load capacity N
Customs tariff number
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS