1

K1047 Angle elements T1 Type I

Manufacturer KIPP
Description ANGLE, TYPE I
Part Number K1047.063030
Product selection
Selector Part Number Description Version Slot width Typ
1 K1047.063030 ANGLE, TYPE I 30x30 6 I
2 K1047.063060 ANGLE, TYPE I 30x60 6 I
3 K1047.084040 ANGLE, TYPE I 40x40 8 I
4 K1047.084080 ANGLE, TYPE I 40x80 8 I
Part Number
Description
Version
Slot width
Typ
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS