1

K1046 Angle sets Type B

Manufacturer KIPP
Description ANGLE 36X38X36, TYPE B
Part Number K1046.104040
Product selection
Selector Part Number Description A A1 A2 A3 A4 A5 Version B B1 H H1 L Slot width T Typ
1 K1046.104040 ANGLE 36X38X36, TYPE B 29,5 20,5 29,5 36,5 40x40 38 - 36 41,5 36 10 5,5 B
2 K1046.104545 ANGLE 41X42X41, TYPE B 35 18,5 35 44,5 45x45 42 - 41 50,5 41 10 9,5 B
3 K1046.104080 ANGLE 76X38X76, TYPE B 68 20 35 23 59 64 40x80 38 - 76 80 76 10 8,5 B
4 K1046.104590 ANGLE 86X43X86, TYPE B 79 22 39,5 23 67 72 45x90 43 - 86 90 86 10 9,5 B
5 K1046.108080 ANGLE 76X74X76, TYPE B 68,5 20 35 20 58,5 65 80x80 74 40 76 82,5 76 10 8 B
6 K1046.109090 ANGLE 86X88X86, TYPE B 78,5 21 39 22 67 75 90x90 88 45 86 94,5 86 10 10 B
Part Number
Description
A
A1
A2
A3
A4
A5
Version
B
B1
H
H1
L
Slot width
T
Typ
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS