1

K1045 Angle sets Type I

Manufacturer KIPP
Description ANGLE 28X28X28, TYPE I
Part Number K1045.063030
Product selection
Selector Part Number Description A A1 A2 A3 A4 A5 Version B D H H1 L N Slot width T Typ
1 K1045.063030 ANGLE 28X28X28, TYPE I 22,5 11 23 27 30x30 28 6,5 28 32 28 6 6 4 I
2 K1045.084040 ANGLE 39X40X39, TYPE I 34 24 32,5 39 40x40 40 9 39 46 39 8 8 6 I
3 K1045.088080 ANGLE 76X38X76, TYPE I 65,5 21,5 36 21,5 54,5 58,5 40x80 38 9 76 78 76 8 8 7 I
Part Number
Description
A
A1
A2
A3
A4
A5
Version
B
D
H
H1
L
N
Slot width
T
Typ
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS