1

K0725 Handwheels 2-spoke plastic

Manufacturer KIPP
Description 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=80, D=8
Part Number K0725.0080X08
Product selection
Selector Part Number Description Version B3 D D1 D2 Approx. weight kg H H1 H2 L1 Sortierung T
1 K0725.0080X08 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=80, D=8 hub without slot 8 80 24,5 0,094 20 20 16 34 1
2 K0725.0080X10 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=80, D=10 hub without slot 10 80 24,5 0,092 20 20 16 34 2
3 K0725.0100X10 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=99, D=10 hub without slot 10 99 28 0,152 25,5 24 20 42 3
4 K0725.0100X12 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=99, D=12 hub without slot 12 99 28 0,150 25,5 24 20 42 4
5 K0725.0130X12 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=129, D=12 hub without slot 12 129 32 0,240 30 24 21 50 5
6 K0725.0130X14 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=129, D=14 hub without slot 14 129 32 0,237 30 24 21 50 6
7 K0725.0160X14 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=159, D=14 hub without slot 14 159 40 0,390 33 32 22 57 7
8 K0725.1160X16 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=159, D=16 hub with slot 5 16 159 40 0,385 33 32 22 57 8 18,3
9 K0725.1200X16 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=198, D=16 hub with slot 5 16 198 51 0,630 31 32 17,5 60 9 18,3
10 K0725.1200X20 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=198, D=20 hub with slot 6 20 198 51 0,624 31 32 17,5 60 10 22,8
11 K0725.1250X20 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=252, D=20 hub with slot 6 20 252 55,5 0,920 39,5 36 24 71 11 22,8
12 K0725.1250X24 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=252, D=24 hub with slot 8 24 252 55,5 0,910 39,5 36 24 71 12 27,3
13 K0725.1345X20 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=346, D=20 hub with slot 6 20 346 67,5 1,520 42 32 24 79 13 22,8
14 K0725.0160X16 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=159, D=16 hub without slot 16 159 40 0,385 33 32 22 57 8
15 K0725.0200X16 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=198, D=16 hub without slot 16 198 51 0,630 31 32 17,5 60 9
16 K0725.0200X20 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=198, D=20 hub without slot 20 198 51 0,624 31 32 17,5 60 10
17 K0725.0250X20 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=252, D=20 hub without slot 20 252 55,5 0,920 39,5 36 24 71 11
18 K0725.0250X24 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=252, D=24 hub without slot 24 252 55,5 0,910 39,5 36 24 71 12
19 K0725.0345X20 2-SPOKE HANDWHEEL WITHOUT SLOT POLYAMIDE, WITHOUT GRIP, D1=346, D=20 hub without slot 20 346 67,5 1,520 42 32 24 79 13
20 K0725.1080X08 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=80, D=8 hub with slot 2 8 80 24,5 0,094 20 20 16 34 1 9
21 K0725.1080X10 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=80, D=10 hub with slot 3 10 80 24,5 0,092 20 20 16 34 2 11,4
22 K0725.1100X10 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=99, D=10 hub with slot 3 10 99 28 0,152 25,5 24 20 42 3 11,4
23 K0725.1100X12 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=99, D=12 hub with slot 4 12 99 28 0,150 25,5 24 20 42 4 13,8
24 K0725.1130X12 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=129, D=12 hub with slot 3 12 129 32 0,240 30 24 21 50 5 13,8
25 K0725.1130X14 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=129, D=14 hub with slot 5 14 129 32 0,237 30 24 21 50 6 16,3
26 K0725.1160X14 2-SPOKE HANDWHEEL WITH SLOT POLYAMIDE, WITHOUT GRIP, D1=159, D=14 hub with slot 5 14 159 40 0,390 33 32 22 57 7 16,3
Part Number
Description
Version
B3
D
D1
D2
Approx. weight kg
H
H1
H2
L1
Sortierung
T
Documentation
Contact the supplier
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS