Linear module toothed rack - CREGAL-C series

Manufacturer KINETIC SYSTEMS
Part number CREGAL 62 C 100 514
Mass 8.9 kg
Part number1 Belt driven linear module, series CREGAL 62 C, stroke: 100 mm
Product selection
Selector Series max stroke (mm) A (mm) B (mm) C (mm) E (mm) stroke per shaft revolution (mm) toothed belt thrust load for 8 rollers Fx (N) thrust load for 8 rollers Fy (N) thrust load for 4 rollers Fz stat. (N) thrust load for 8 rollers Fx (N) static torque Mox (N.m) static torque Moy (N.m) static torque Moz (N.m)
1 CREGAL 62 C 2086 59 136 100 62 150 25 AT 10 2600 2600 780 340 260 260 156
2 CREGAL 90 C 2534 79 162 165 90 200 32 AT 10 5100 5100 970 412 1275 1275 918
3 CREGAL 115 C 3054 99 185 230 115 200 50 AT 10 9200 9200 1240 540 2630 2630 1783
Series
max stroke (mm)
A (mm)
B (mm)
C (mm)
E (mm)
stroke per shaft revolution (mm)
toothed belt
thrust load for 8 rollers Fx (N)
thrust load for 8 rollers Fy (N)
thrust load for 4 rollers Fz stat. (N)
thrust load for 8 rollers Fx (N)
static torque Mox (N.m)
static torque Moy (N.m)
static torque Moz (N.m)
Documentation
Contact the supplier
Kinetic Systems Manufacturer of automation modules
KINETIC SYSTEMS