Linear table with belt - KFC series

Manufacturer KINETIC SYSTEMS
Description Belt driven linear table, series KFC 100, stroke: 100 mm
Part number KFC 100 100 320
Mass 3.46 kg
Product selection
Selector Series Ø d (mm) A (mm) B (mm) C (mm) Belt type stroke per shaft revolution (mm) rated load (4 ball bearings) C (N) rated load (4 ball bearings) Co (N)
1 KFC 100 16 100 46 35 20 T 5 100 2015 2480
2 KFC 140 25 140 60 40 25 T 10 150 6465 6680
3 KFC 165 30 165 72 45 32 T 10 180 9100 10800
Series
Ø d (mm)
A (mm)
B (mm)
C (mm)
Belt type
stroke per shaft revolution (mm)
rated load (4 ball bearings) C (N)
rated load (4 ball bearings) Co (N)
Without object
Documentation
Contact the supplier
Kinetic Systems Manufacturer of automation modules
KINETIC SYSTEMS