Radial Film Capacitor

Manufacturer KEMET Electronic components
Description Radial Film Capacitor,0.1uF 100VDC
Part Number F612JF104J100A
Material Metallized Polyester Stacked
Product selection
Selector Part Number Description Material Temperature Range Capacitance (uF) Capacitance Tolerance (%) Voltage DC (VDC) RoHS Height (mm) Lead Spacing (mm) Packaging Packaging Quantity
1 F612JF104J100A Radial Film Capacitor,0.1uF 100VDC Metallized Polyester Stacked -55/+105C 0.1 5 100 VDC Yes 6.5 5 Bulk, Bag 4000
Part Number
Description
Material
Temperature Range
Capacitance (uF)
Capacitance Tolerance (%)
Voltage DC (VDC)
RoHS
Height (mm)
Lead Spacing (mm)
Packaging
Packaging Quantity
Contact the supplier
KEMET Electronic components The company produces many kinds of capacitors, such as tantalum, aluminum, multilayer ceramic, film, paper, polymer electrolytic, and supercapacitors.
KEMET Electronic components