1

KBK/LL-I

Manufacturer KBK Coupling Systems
Description KBK/LL-I
Part number KBK/LL-I-10-6-C-1
Product selection
Selector Size Ø D (mm) Ø D1 H7 (mm) Ø D3 (mm) Ø D4 (mm) Ø D5 (mm) L (mm) L3 (mm) S (mm) I 6x F TA (N.m) Max. Angular Speed (rpm) Mass (kg) J (kgcm^2)
1 KBK/LL-I-10 49 6-14 37 42 47 46 15 0.7 M3 M3 4 12000 0.21 0.5
2 KBK/LL-I-30 64 12-20 47 53 60 60 20 1.2 M4 M5 6 9400 0.62 2.6
3 KBK/LL-I-60 79 15-25 62 69 75 75 26 1.2 M5 M6 8.5 7800 1.16 7.1
4 KBK/LL-I-80 94 20-35 68 80 90 90 27 2 M6 M6 14 6400 1.97 17
5 KBK/LL-I-150 94 20-35 68 80 90 90 27 2 M6 M6 14 5500 1.97 17
6 KBK/LL-I-200 109 20-40 80 90 105 105 28 2 M6 M6 14 5500 2.3 27
7 KBK/LL-I-300 119 25-50 90 102 115 115 31 2 M8 M8 20 5000 3.7 56
8 KBK/LL-I-500 129 35-55 100 112 125 125 31 2 M8 M8 26 4500 5.3 95
9 KBK/LL-I-800 169 50-70 110 125 165 165 38 2 M12 M16 45 3500 15 438
10 KBK/LL-I-1400 169 50-70 110 125 165 165 38 2 M12 M16 80 3500 15 438
Size
Ø D (mm)
Ø D1 H7 (mm)
Ø D3 (mm)
Ø D4 (mm)
Ø D5 (mm)
L (mm)
L3 (mm)
S (mm)
I 6x
F
TA (N.m)
Max. Angular Speed (rpm)
Mass (kg)
J (kgcm^2)
Documentation
Contact the supplier
KBK Coupling Systems Couplings and Clamping Devices
KBK Antriebstechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page