1

KBK/L-I

Manufacturer KBK Coupling Systems
Description KBK/L-I
Part number KBK/L-I-10-6-C-1
Product selection
Selector Size Ø D (mm) Ø D1 H7 (mm) Ø D3 (mm) Ø D4 (mm) Ø D5 (mm) L (mm) L3 (mm) S (mm) I 6x F TA (N.m) Max. Angular Speed (rpm) Mass (kg) J (kgcm^2)
1 KBK/L-I-10 49 6-14 37 42 47 36 5 0.7 M3 M3 4 12000 0.18 0.4
2 KBK/L-I-30 64 12-20 47 53 60 43 6 1.2 M4 M5 6 9400 0.54 2.2
3 KBK/L-I-60 79 15-25 62 69 75 58 8 1.2 M5 M6 8.5 7800 1.01 6.2
4 KBK/L-I-80 94 20-35 68 80 90 60 10 2 M6 M6 14 6400 1.72 15
5 KBK/L-I-150 94 20-35 68 80 90 60 10 2 M6 M6 14 5500 1.72 15
6 KBK/L-I-200 109 20-40 80 90 105 66 10 2 M6 M6 14 5500 2 24
7 KBK/L-I-300 119 25-50 90 102 115 75 10 2 M8 M8 20 5000 3.3 49
8 KBK/L-I-500 129 35-55 100 112 125 75 10 2 M8 M8 26 4500 4.7 83
9 KBK/L-I-800 169 50-70 110 125 165 110 15 2 M12 M16 45 3500 13.1 380
10 KBK/L-I-1400 169 50-70 110 125 165 110 15 2 M12 M16 80 3500 13.2 385
Size
Ø D (mm)
Ø D1 H7 (mm)
Ø D3 (mm)
Ø D4 (mm)
Ø D5 (mm)
L (mm)
L3 (mm)
S (mm)
I 6x
F
TA (N.m)
Max. Angular Speed (rpm)
Mass (kg)
J (kgcm^2)
Documentation
Contact the supplier
KBK Coupling Systems Couplings and Clamping Devices
KBK Antriebstechnik GmbH
Users Who Downloaded This Product Also Downloaded
Page