1
Manufacturer KBK Coupling Systems
Description KB 4C
Part number KB4C/30-58-N10-N10
Product selection
Selector Size TKN (N.m) L (mm) Ø A (mm) D1 H7 / D2 H7 (mm) H (mm) C (mm) E (mm) Screw DIN912 TA (N.m) Mass (kg) J (gm^2) CT 10^3 (Nm/rad) CR (N/mm) CA (N/mm) DKr (mm) DKa (mm) DKw (°) Max. speed (min-1)
1 KB4C/30 30 58 56 10-30 20 7.3 21 M6 15 0.26 0.13 38 720 50 0.15 0.6 1.5 10300
2 KB4C/30 30 66 56 10-30 20 7.3 21 M6 15 0.27 0.14 28 225 28 0.25 1 2 10300
3 KB4C/60 60 67 66 12-35 24 8.6 24 M8 40 0.38 0.28 75 1150 90 0.15 0.6 1.5 8700
4 KB4C/60 60 77 66 12-35 24 8.6 24 M8 40 0.42 0.31 50 340 50 0.25 1 2 8700
5 KB4C/80 80 78 82 14-42 28 9.8 27 M10 72 0.7 0.78 128 1200 80 0.2 0.5 1.5 6900
6 KB4C/80 80 89 82 14-42 28 9.8 27 M10 72 0.76 0.85 75 400 50 0.25 0.8 2 6900
7 KB4C/150 150 78 82 19-42 28 9.8 27 M10 84 0.73 0.82 155 2020 145 0.2 0.5 1.5 6900
8 KB4C/150 150 89 82 19-42 28 9.8 27 M10 84 0.8 0.89 105 595 85 0.25 0.5 2 6900
9 KB4C/200 200 83 90 22-45 31 10.8 29 M12 125 0.89 1.19 175 2500 145 0.2 0.5 1.5 6400
10 KB4C/200 200 94 90 22-45 31 10.8 29 M12 125 0.95 1.27 120 460 82 0.25 0.8 2 6400
11 KB4C/300 300 94 110 30-60 39 11.8 32.5 M12 145 1.37 2.74 502 6300 280 0.2 0.5 1.5 6000
12 KB4C/300 300 105 110 30-60 39 11.8 32.5 M12 145 1.43 2.86 285 1400 145 0.25 0.8 2 6000
13 KB4C/500 500 100 122 35-70 45 13.3 36 M12 145 1.81 4.45 690 7790 100 0.2 0.5 1.5 5000
14 KB4C/500 500 111 122 35-70 45 13.3 36 M12 145 1.91 4.69 320 970 85 0.25 1 2 5000
Size
TKN (N.m)
L (mm)
Ø A (mm)
D1 H7 / D2 H7 (mm)
H (mm)
C (mm)
E (mm)
Screw DIN912
TA (N.m)
Mass (kg)
J (gm^2)
CT 10^3 (Nm/rad)
CR (N/mm)
CA (N/mm)
DKr (mm)
DKa (mm)
DKw (°)
Max. speed (min-1)
Documentation
Contact the supplier
KBK Coupling Systems Couplings and Clamping Devices
KBK Antriebstechnik GmbH