1
Manufacturer KBK Coupling Systems
Description DRE
Part number DRE-14-102-4-4
Product selection
Selector Size ØD1/D2 min (mm) ØD1/D2 max (mm) Ø A (mm) E (mm) K (mm) F (mm) L min (mm) L max (mm) Ø R (mm) Ø B (mm) C (mm) H (mm) G TA (N.m) TKN (N.m) TKmax (N.m) CT/m (Nm/rad)
1 DRE-14 4 14 30 11 8 13 102 3000 30 34 5 10.5 M4 5 12.5 25 500
2 DRE-19 8 20 40 25 17.5 16 133 3000 35 46 8 14.5 M6 10 17 34 1770
3 DRE-24 10 28 55 30 22 18 157 3500 50 57.5 10.5 20 M6 10 60 120 6400
4 DRE-28 14 38 65 35 25 20 181 4000 60 73 11.5 25 M8 25 160 320 11400
5 DRE-38 18 45 80 45 33 24 229 4000 75 83.5 15.5 30 M8 25 325 650 23000
Size
ØD1/D2 min (mm)
ØD1/D2 max (mm)
Ø A (mm)
E (mm)
K (mm)
F (mm)
L min (mm)
L max (mm)
Ø R (mm)
Ø B (mm)
C (mm)
H (mm)
G
TA (N.m)
TKN (N.m)
TKmax (N.m)
CT/m (Nm/rad)
no
no
Documentation
Contact the supplier
KBK Coupling Systems Couplings and Clamping Devices
KBK Antriebstechnik GmbH