1
KBK Coupling Systems

DRB

Manufacturer KBK Coupling Systems
Description DRB
Part number DRB/300-500-32-N38
Product selection
Selector Size TKN (N.m) Ø A (mm) ØD1/D2 min (mm) ØD1/D2 max (mm) H (mm) C (mm) E (mm) K (mm) F TA (N.m) Ø R (mm) Ø B (mm) Spring Stiffness Torsional Bellows CT^3 (Nm/rad) Spring Stiffness Torsional Shaft CT 10^3 (Nm/rad)/m Missalignement radial Kr (mm/m) Missalignement axial Ka (mm) Missalignement angular (°)
1 DRB/4.5 4.5 32.5 6 16 12 5 14 7 M4 3.5 30 34 3.2 0.5 5 2 1.5
2 DRB/10 10 40.5 6 22 15.5 5 14 7 M4 4.5 35 41.5 4.1 1.8 5 2 1.5
3 DRB/18 18 45 10 25 17 5.5 19.5 11 M5 8 35 10 1.8 5 2 1.5
4 DRB/30 30 56 10 30 20 7.5 24.5 17 M6 15 50 19 6.5 5 2 1.5
5 DRB/60 60 66 12 32 23 9.5 29 21 M8 36 60 37.5 11.5 5 3 1.5
6 DRB/150 150 82 19 42 28 11 33.5 24 M10 72 75 77.5 23 5 4 1.5
7 DRB/200 200 90 22 45 31 12.5 38 26.5 M12 125 90 87.5 73 5 4 1.5
8 DRB/300 300 110 24 60 39 13 38 28 M12 125 100 251 194 5 4 1.5
9 DRB/500 500 122 35 65 42 15 51 33.5 M12 145 100 345 194 5 5 1.5
Size
TKN (N.m)
Ø A (mm)
ØD1/D2 min (mm)
ØD1/D2 max (mm)
H (mm)
C (mm)
E (mm)
K (mm)
F
TA (N.m)
Ø R (mm)
Ø B (mm)
Spring Stiffness Torsional Bellows CT^3 (Nm/rad)
Spring Stiffness Torsional Shaft CT 10^3 (Nm/rad)/m
Missalignement radial Kr (mm/m)
Missalignement axial Ka (mm)
Missalignement angular (°)
Documentation
Contact the supplier
KBK Coupling Systems Couplings and Clamping Devices
KBK Antriebstechnik GmbH