1

Reali-Slim® stainless steel bearings Series SA 1/4" x 1/4" Radial Bearings

Reali-Slim® stainless steel bearings Series SA 1/4" x 1/4" Radial Bearings

Manufacturer KAYDON
Description Kaydon Bearing PN: SA020CP0 Bore: 2.000 OD: 2.500
Part Number SA020CP0
Product selection
Selector Part Number Bore (in) Outside Dia. (in) Land Dia. L1 (in) Land Dia. L2 (in) Kaydon Radial Dyn. (lbs) ISO Radial Dyn. (lbs) Radial Static (lbs) Approx. Weight (lbs)
1 SA020CP0 2 2.5 2.186 2.314 393 1012 680 0.1
2 SA025CP0 2.5 3 2.686 2.814 442 1094 830 0.13
3 SA030CP0 3 3.5 3.186 3.314 487 1166 990 0.15
4 SA035CP0 3.5 4 3.686 3.814 530 1230 1140 0.18
5 SA040CP0 4 4.5 4.186 4.314 571 1289 1290 0.19
6 SA042CP0 4.25 4.75 4.436 4.564 591 1317 1370 0.2
7 SA045CP0 4.5 5 4.686 4.814 610 1344 1440 0.22
8 SA047CP0 4.75 5.25 4.936 5.064 629 1369 1520 0.23
9 SA050CP0 5 5.5 5.186 5.314 648 1394 1590 0.24
10 SA055CP0 5.5 6 5.686 5.814 685 1442 1750 0.25
11 SA060CP0 6 6.5 6.186 6.314 720 1487 1900 0.28
12 SA065CP0 6.5 7 6.686 6.814 754 1530 2050 0.3
13 SA070CP0 7 7.5 7.186 7.314 787 1571 2200 0.31
14 SA075CP0 7.5 8 7.686 7.814 820 1610 2350 0.34
15 SA080CP0 8 8.5 8.186 8.314 851 1647 2500 0.38
16 SA090CP0 9 9.5 9.186 9.314 912 1718 2810 0.44
17 SA100CP0 10 10.5 10.186 10.314 969 1784 3110 0.5
18 SA110CP0 11 11.5 11.186 11.314 1025 1846 3410 0.52
19 SA120CP0 12 12.5 12.186 12.314 1078 1904 3720 0.56
Part Number
Bore (in)
Outside Dia. (in)
Land Dia. L1 (in)
Land Dia. L2 (in)
Kaydon Radial Dyn. (lbs)
ISO Radial Dyn. (lbs)
Radial Static (lbs)
Approx. Weight (lbs)
Documentation
Contact the supplier
KAYDON Bearings
Kaydon Corporation Inc.
Users Who Downloaded This Product Also Downloaded
Page