1

BASE PROFILE 40 mm - 80x80x40 L-SHAPED EXTRUSION

Manufacturer KANYA AG – Aluminium profile system
Description BASE PROFILE 40 mm - 80x80x40 L-SHAPED EXTRUSION
Part number C01-6-02-02/200
Omniclass number 23.13.17.00
Product selection
Selector Reference Ix, y (cm⁴) Wx, y (cm³) Cross-section area (cm²) Weight (kg/m)
1 C01-6 109.18 23.56 19.59 5.3
Reference
Ix, y (cm⁴)
Wx, y (cm³)
Cross-section area (cm²)
Weight (kg/m)
20
[>20<.. 5000]
20
Selector More products - Description More products - Part number
1 CORNER EXTRUSION 80x80x40 ROUND C03-6
2 80x80 BASE EXTRUSION C01-4
6 80x80 LIGHTWEIGHT EXTRUSION C03-4
7 CORNER EXTRUSION 80x80 C03-7
More products - Description
More products - Part number
Selector Matching accessories - Description Matching accessories - Part number
2 CONNECTOR C20-90
3 THREADED PLATE AC32-60
7 LIGHT EXTRUSION NUT C32-65
9 THREADED INSERT BASE A33-20
Matching accessories - Description
Matching accessories - Part number
Product Description

For machine and apparatus frames which have to hold heavy weights and which require strong corner components. They will also be compact and inexpensive.

Documentation
Contact the supplier
KANYA AG – Aluminium profile system Kanya AG is one of the leading suppliers of aluminum profile systems and features excellent Swiss quality.
Neuhofstrasse 9