1

BASE PROFILE 20 mm - FACE EXTRUSION 20x100

Manufacturer KANYA AG – Aluminium profile system
Description BASE PROFILE 20 mm - FACE EXTRUSION 20x100
Part number D02-1-02-02/200
Omniclass number 23.13.17.00
Product selection
Selector Reference Ix (cm⁴) Iy (cm⁴) Wx (cm³) Wy (cm³) Cross-section area (cm²) Weight (kg/m)
1 D02-1 55.5 3.01 11.1 3.01 5.7 1.55
Reference
Ix (cm⁴)
Iy (cm⁴)
Wx (cm³)
Wy (cm³)
Cross-section area (cm²)
Weight (kg/m)
20
[>20<.. 5000]
20
Selector More products - Description More products - Part number
1 FACE EXTRUSION 20x50 D02-5
2 20x40 BASE EXTRUSION D01-7
4 20x40 FACE EXTRUSION D02-8
More products - Description
More products - Part number
Selector Matching accessories - Description Matching accessories - Part number
2 CONNECTOR DD20-90
3 THREADED PLATE B32-60
Matching accessories - Description
Matching accessories - Part number
Product Description

This 20x100mm extrusion is lightweight and nevertheless very sturdy when positioned on its edge. Used in the construction of apparatus racks if closed faces are required. Can also be used as skirting boards along passages.

Documentation
Contact the supplier
KANYA AG – Aluminium profile system Kanya AG is one of the leading suppliers of aluminum profile systems and features excellent Swiss quality.
Neuhofstrasse 9