ALUMINIUM-SHEET 2 MM

ALUMINIUM-SHEET 2 MM

A53-20

Manufacturer KANYA AG – Aluminium profile system
Description ALUMINIUM-SHEET 2 MM
Part number A53-15-100-100
Product selection
CAD Selector Description max. Length max. Width
No CAD available 1 ALUMINIUM-SHEET 2 MM 1000 2000
Description
max. Length
max. Width
Product Description

All types of enclosures.

Documentation
Contact the supplier
KANYA AG – Aluminium profile system Kanya AG is one of the leading suppliers of aluminum profile systems and features excellent Swiss quality.
Neuhofstrasse 9