1

ALUMINIUM CABLE DUCTS 40x40

Manufacturer KANYA AG, Alu- Baukastensysteme
Description ALUMINIUM CABLE DUCTS 40x40
Part number C38-11-02-02/200
Product selection
Selector Reference HxB B (mm) b (mm) H (mm) h (mm) Slot
1 C38-11 40x40 40 30.8 40 27.8 1
Reference
HxB
B (mm)
b (mm)
H (mm)
h (mm)
Slot
20
[>20<.. 6000]
Cut to length
Cut to length
Product Description

The cable ducts can be placed directly onto the extrusions and secured using screws and threaded plates / extrusion nuts. The duct is easy to open or close any time as it is fitted with a press-on cover.

Documentation
Contact the supplier
KANYA AG – Aluminium profile system Kanya AG is one of the leading suppliers of aluminum profile systems and features excellent Swiss quality.
Neuhofstrasse 9