GN 810.12 Steel Knee Lever Modules, with Horizontal or Vertical Mounting Base

Manufacturer JW Winco
Description Steel Knee Lever Modules, with Horizontal or Vertical Mounting Base
Part Number 810.12-220-C
ECLASS 9.1 21041717
Customs fee number 8205700090
RoHs Yes
Weight 0.564 lbs
Type C - With horizontal mounting base
Material ST - Steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Knee lever modules GN 810.12 have the same properties and attributes as the toggle clamps GN 810.10 / GN 810.11. The clamping arms are die-forged, the remaining steel sheet parts have been reinforced, bearing pins and rivets are hardened and ground.

Therefore knee lever modules are suitable for applications in which substantial forces occur and in which a long service life is required.

During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.

These knee lever modules permit the size and position of the lever and clamping arms to be adjusted to match the specific application.

Documentation

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map