JW Winco
By JW Winco

GN 816.1 Steel Locking Indexing Plungers, Plunger Pin Retracted in Normal Position

Manufacturer JW Winco
Description Steel Locking Indexing Plungers, Plunger Pin Retracted in Normal Position
Part Number 816.1-6-M12X1,5-A
Pin diameter d1 6
Thread d2 M 12 x 1,5
Type A, Operation with knob, black sleeve, without lock nut
d3 16
d4 28
d5
l1 51.5
l2 8
l3 20
l4 6
l5
d6
A/F 14
Spring load initial 12
End 27
RoHS Ja
Weight 0.110
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

In the unlocked position, the pin of the GN 816.1 locking indexing plunger is retracted. To make the pin protrude, push down against the spring force to the final position and turn 90° to lock the pin in the protruded position. The shape of the cam curve secures the plunger against accidental operation.

When operating the knurled knob (Type AR / ARK), the visible red cover sleeve indicates the locking status: plunger pin is retracted.

For Type B / BK, a key is required to move the plunger in the same manner as the knurled knob type. In this version, a cover sleeve provides additional security and safety from unauthorized removal of the locking plunger. The cover sleeve also provides additional protection against malfunction caused by dirt.

Contact the supplier

JW Winco

JW Winco

JW Winco, Manufacturer and Distributor of Standard Machine Parts. Your #1 Source For Metric and Inch, Plastic, Steel, and Stainless Steel Standard Machine Parts and Assembly Hardware for Industry.

Google Map