1

Adjustable Barrel Tee Couplings M-VD Series

Manufacturer Jiaxing Master Fitting Co., Ltd.
Description Adjustable Barrel Tee Couplings X-M-VD 42-L
Part number X-M-VD 42-L
Product selection
Selector Pipe OD Series PN L5 I5 L2 I2 D1 d1 S2 S1 Kg for pc Order code
1 6 L 500[2200] 53 26 27 12 6 M12x1.5 12 14 5.2 M-VD 6-L
2 8 L 500[2200] 56 27.5 29 14 8 M14x1.5 12 17 7.8 M-VD 8-L
3 10 L 500[2200] 59 29 30 15 10 M16x1.5 14 19 10.5 M-VD 10-L
4 12 L 400[1700] 62 29.5 32 17 12 M18x1.5 17 22 12.6 M-VD 12-L
5 15 L 400[1700] 70 32.5 36 21 15 M22x1.5 19 27 21.8 M-VB 15-L
6 18 L 400[1700] 76 35.5 40 23.5 18 M26x1.5 24 32 32.9 M-VD 18-L
7 22 L 250[1100] 83 38.5 44 27.5 22 M30x2 27 36 43.3 M-VD 22-L
8 28 L 250[1100] 91 41.5 47 30.5 28 M36x2 36 41 55.8 M-VD 28-L
9 35 L 250[1100] 111 51 56 34.5 35 M45x2 41 50 89.1 M-VD 35-L
10 42 L 250[1100] 123 56 63 40 42 M52x2 50 60 132.8 M-VD 42-L
11 6 S 800[3400] 58 27 31 16 6 M14x1.5 12 17 8.7 M-VD 6-S
12 8 S 800[3400] 61 27.5 32 17 8 M16x1.5 14 19 10.7 M-VD 8-S
13 10 S 800[3400] 66 30 34 17.5 10 M18x1.5 17 22 16.6 M-VD 10-S
14 12 S 630[2700] 71 31 38 21.5 12 M20x1.5 17 24 20.4 M-VD 12-S
15 14 S 630[2700] 76 35 40 22 14 M22x1.5 19 27 27.1 M-VD 14-S
16 16 S 630[2700] 80 36.5 43 24.5 16 M24x1.5 24 30 33.7 M-VD 16-S
17 20 S 400[1700] 93 44.5 48 26.5 20 M30x2 27 36 54.2 M-VD 20-S
18 25 S 400[1700] 105 50 54 30 25 M36x2 36 46 102.6 M-VD 25-S
19 30 S 400[1700] 119 55 62 35.5 30 M42x2 41 50 132.5 M-VD 30-S
20 38 S 400[1700] 139 63 72 41 38 M52x2 50 60 195.0 M-VD 38-S
Pipe OD
Series PN
L5
I5
L2
I2
D1
d1
S2
S1
Kg for pc
Order code
Contact the supplier
Jiaxing Master Fitting Co., Ltd. The Compression, welded, flared fittings and wire-netted, stainless steel braided hose assembly and connector assembly are widely used in all kinds of high, medium and low pressure pipe line systems with oil and gas as media
Jiaxing Master Fitting Co., Ltd.
嘉兴迈思特管件制造有限公司