Ball bearings

Single-row chrome steel radial ball bearings

Manufacturer JFK Group
Description 635 ZZ Standard Ball Bearings
Part Number 635 ZZ
d (mm) 5
B (mm) 6
Shields material Metal
Material Chrome steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

FEATURES

Single-row radial ball bearings are nondecomposable and, in addition to radial loads, can support axial loads in both directions, even in high-speed applications.

Rugged and characterized by a simple design, these bearings are lubricated for life and require minimal maintenance.

Contact the supplier

JFK Group

JFK Group

JFK Group, a reality that brings together ITS Italia spa, CCZ International srl and JFK Shanghai, was born from shared values and a common strategic mission that guides their doing business. Protagonists in the Italian and international market, for over 20 years we have specialized in customized solutions of precision mechanical components. Bushings, bearings, linear guides, locking nuts, washers, rod ends and spherical plain bearings...our wide range of customized and certified products allows us to respond in a timely and careful manner to the needs of customers from different sectors. Put us to the test!

Google Map