1
JERGENS, Inc.

Subplates for Tooling Columns - Metric

Manufacturer JERGENS, Inc.
Description Subplates for Tooling Columns - Metric
Part Number 59102
Product selection
CAD Selector Part Number Description Pallet Size (mm) Thickness Subplate (in.) Receiver Size (mm) Reciever Bushing Center Distance A xB (in.) For Tooling -Columns For Tooling - Columns
1 59102 Subplates for Tooling Columns - Metric 400 28.57 20 350 x 350 69151 69051
2 59103 Subplates for Tooling Columns - Metric 500 31.75 25 425 x 425 69161 69061
No CAD available 3 59104 Subplates for Tooling Columns - Metric 630 34.92 35 525 x 525 69171 69071
No CAD available 4 59103-C Subplates for Tooling Columns - Metric 500 31.75 20/25 Dual 350/425 x 350/425 69151, 69161 69051,69061
Part Number
Description
Pallet Size (mm)
Thickness Subplate (in.)
Receiver Size (mm)
Reciever Bushing Center Distance A xB (in.)
For Tooling -Columns
For Tooling - Columns
Documentation
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.