JERGENS, Inc.

Subplates for Tooling Columns

Manufacturer JERGENS, Inc.
Description Subplate for tooling columns, pallet size: 500
Part Number 49103
Product selection
Selector Part Number Description Pallet Size (mm) Thickness Subplate (in.) Receiver Size (mm) Reciever Bushing Center Distance A xB (in.) For Tooling -Columns For Tooling - Columns
1 49102 Subplate for tooling columns, pallet size: 400 400 1.125 20 14x14 69001 69101
2 49103 Subplate for tooling columns, pallet size: 500 500 1.25 25 17x17 69011 69111
3 49104 Subplate for tooling columns, pallet size: 630 630 1.375 35 21x21 69021 69121
4 49103-C Subplate for tooling columns, pallet size: 500MM 500MM 1.25 20; 25 Multiple Patterns 51403; 51412; 51404 51409; 51408; 51410
Part Number
Description
Pallet Size (mm)
Thickness Subplate (in.)
Receiver Size (mm)
Reciever Bushing Center Distance A xB (in.)
For Tooling -Columns
For Tooling - Columns
Documentation
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Users Who Downloaded This Product Also Downloaded
Page