1

Double Acting L-Handle (Metric)

Manufacturer JERGENS, Inc.
Description KLP, DLB ACT-L, M5 x 10 SS
Part Number 854600
Product selection
Selector Nom Pin Dia Pin Dia A Max B +/-.13 C Max E Min E Max F Min F Max G H J K Min K Max L M N P
1 5 4.96 5.54 10.41 9.14 11.43 25.40 28.58 49.40 26.16 2.03 10.54 12.19 19.81 2.67 44.45 33.02
2 6 5.96 6.99 10.41 9.14 11.43 25.40 28.58 49.40 26.16 2.03 10.54 12.19 19.81 2.67 44.45 33.02
3 8 7.96 9.42 11.68 9.91 12.83 25.40 28.58 49.40 26.16 2.03 10.54 12.19 19.81 2.67 44.45 33.02
4 10 9.96 11.86 13.21 12.95 16.00 25.40 28.58 51.44 27.69 2.03 11.30 13.72 21.08 3.40 50.80 38.10
5 12 11.96 14.45 13.72 12.95 16.00 25.40 28.58 51.44 27.69 2.03 11.30 13.72 21.08 3.40 50.80 38.10
6 16 15.96 19.00 19.18 20.45 22.10 33.32 38.10 68.33 37.21 3.04 12.95 14.61 25.40 5.87 63.50 45.97
7 20 19.96 24.08 20.57 22.61 24.38 33.32 38.10 68.33 37.21 3.04 13.46 15.11 25.40 5.87 63.50 45.97
8 25 24.96 30.94 28.83 30.48 32.51 33.32 38.10 76.45 46.48 3.04 20.32 21.97 33.53 5.87 73.03 57.15
Nom Pin Dia
Pin Dia A Max
B +/-.13
C Max
E Min
E Max
F Min
F Max
G
H
J
K Min
K Max
L
M
N
P
Documentation
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Users Who Downloaded This Product Also Downloaded
Page