1
JERGENS, Inc.

Button Handle

Manufacturer JERGENS, Inc.
Description KLP, Button Handle, 1/2 x 1.75 SS
Part Number 800685
Product selection
Selector Nom Pin Dia. A Max B +/-.005 C +0.00 / -0.04 D Min D Max E Min E Max F Min F Max G Max H Min
1 3/16 0.1885 0.220 0.260 0.250 0.310 0.310 0.440 0.720 0.800 0.830 0.480
2 1/4 0.2485 0.289 0.290 0.250 0.310 0.310 0.440 0.720 0.800 0.890 0.480
3 5/16 0.3110 0.375 0.330 0.250 0.310 0.410 0.490 0.810 1.135 0.930 0.480
4 3/8 0.3735 0.440 0.365 0.300 0.390 0.450 0.570 0.875 1.135 1.040 0.620
5 7/16 0.4360 0.509 0.380 0.300 0.390 0.550 0.625 0.940 1.400 1.160 0.620
6 1/2 0.4985 0.594 0.460 0.435 0.565 0.600 0.725 1.300 1.400 1.190 0.720
7 9/16 0.5610 0.666 0.510 0.435 0.565 0.680 0.760 1.400 1.650 1.410 0.950
8 5/8 0.6235 0.750 0.580 0.450 0.580 0.750 0.865 1.530 1.700 1.500 0.950
9 3/4 0.7485 0.887 0.670 0.570 0.700 0.865 1.000 1.790 1.900 1.680 1.140
10 7/8 0.8735 1.046 0.760 0.700 0.840 0.865 1.000 2.120 2.250 1.985 1.270
11 1 0.99854 1.209 0.890 0.750 0.950 1.175 1.250 2.120 2.250 2.140 1.490
Nom Pin Dia.
A Max
B +/-.005
C +0.00 / -0.04
D Min
D Max
E Min
E Max
F Min
F Max
G Max
H Min
Documentation
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Users Who Downloaded This Product Also Downloaded
Page