Selector | Nom Pin Dia. | A Max | B +/-.005 | C +0.00 / -0.04 | D Min | D Max | E Min | E Max | F Min | F Max | G Max | H Min |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 3/16 | 0.1885 | 0.220 | 0.260 | 0.250 | 0.310 | 0.310 | 0.440 | 0.720 | 0.800 | 0.830 | 0.480 |
2 | 1/4 | 0.2485 | 0.289 | 0.290 | 0.250 | 0.310 | 0.310 | 0.440 | 0.720 | 0.800 | 0.890 | 0.480 |
3 | 5/16 | 0.3110 | 0.375 | 0.330 | 0.250 | 0.310 | 0.410 | 0.490 | 0.810 | 1.135 | 0.930 | 0.480 |
4 | 3/8 | 0.3735 | 0.440 | 0.365 | 0.300 | 0.390 | 0.450 | 0.570 | 0.875 | 1.135 | 1.040 | 0.620 |
5 | 7/16 | 0.4360 | 0.509 | 0.380 | 0.300 | 0.390 | 0.550 | 0.625 | 0.940 | 1.400 | 1.160 | 0.620 |
6 | 1/2 | 0.4985 | 0.594 | 0.460 | 0.435 | 0.565 | 0.600 | 0.725 | 1.300 | 1.400 | 1.190 | 0.720 |
7 | 9/16 | 0.5610 | 0.666 | 0.510 | 0.435 | 0.565 | 0.680 | 0.760 | 1.400 | 1.650 | 1.410 | 0.950 |
8 | 5/8 | 0.6235 | 0.750 | 0.580 | 0.450 | 0.580 | 0.750 | 0.865 | 1.530 | 1.700 | 1.500 | 0.950 |
9 | 3/4 | 0.7485 | 0.887 | 0.670 | 0.570 | 0.700 | 0.865 | 1.000 | 1.790 | 1.900 | 1.680 | 1.140 |
10 | 7/8 | 0.8735 | 1.046 | 0.760 | 0.700 | 0.840 | 0.865 | 1.000 | 2.120 | 2.250 | 1.985 | 1.270 |
11 | 1 | 0.99854 | 1.209 | 0.890 | 0.750 | 0.950 | 1.175 | 1.250 | 2.120 | 2.250 | 2.140 | 1.490 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs