Selector | Nom Pin Dia. | Max. A | B +/- 0.005 | C +0.00/-0.04 | D | E | F | G | H |
---|---|---|---|---|---|---|---|---|---|
1 | 3/16 (#10) | .1885 | .220 | .260 | 1/4 | 7/16 | 13/16 | 13/16 | 5/8 |
2 | 1/4 | .2485 | .289 | .290 | 1/4 | 7/16 | 13/16 | 13/16 | 5/8 |
3 | 5/16 | .3110 | .375 | .330 | 1/4 | 7/16 | 7/8 | 29/32 | 5/8 |
4 | 3/8 | .3735 | .440 | .365 | 5/16 | 9/16 | 1 1/8 | 1 1/32 | 3/4 |
5 | 7/16 | .4360 | .509 | .380 | 5/16 | 9/16 | 1 1/8 | 1 3/32 | 3/4 |
6 | 1/2 | .4985 | .594 | .460 | 7/16 | 23/32 | 1 3/8 | 1 3/16 | 13/16 |
7 | 9/16 | .5610 | .666 | .510 | 7/16 | 23/32 | 1 3/8 | 1 3/8 | 1 |
8 | 5/8 | .6235 | .750 | .580 | 37/64 | 27/32 | 1 5/8 | 1 1/2 | 1 1/16 |
9 | 3/4 | .7485 | .887 | .670 | 37/64 | 15/16 | 1 7/8 | 1 21/32 | 1 5/32 |
10 | 7/8 | .8735 | 1.046 | .760 | 3/4 | 1 1/8 | 2 3/16 | 1 31/32 | 1 1/2 |
11 | 1 | .9985 | 1.219 | .890 | 3/4 | 1 3/16 | 2 3/16 | 2 1/8 | 1 1/2 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs