1
JERGENS, Inc.

Ball Lock® 4 Sided Tooling Columns

Manufacturer JERGENS, Inc.
Description Ball Lock® 4 Sided Tooling Columns
Part Number 69001
Product selection
Selector Part Number Description Pallet Size A B C D E F G H I J K L M N O (mm) P (mm) WT (kg)
1 69001 Ball Lock® 4 Sided Tooling Columns 400 10 10 20 1 16 16 18 6.75 14 14 1.75 23.875 4.875 3.875 20 20 510
2 69011 Ball Lock® 4 Sided Tooling Columns 500 12 12 25 1 20 20 22 8 17 17 1.625 28.875 5.375 3.875 25 25 736
3 69021 Ball Lock® 4 Sided Tooling Columns 630 16 16 26 1.5 25 25 23 11.5 21 21 2 29.875 5.375 3.875 35 25 1122
4 28741 Ball Lock® 4 Sided Tooling Columns 8 x 22* 25MM 1" 12 x 25 2 49401 28
Part Number
Description
Pallet Size
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O (mm)
P (mm)
WT (kg)
Documentation
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Users Who Downloaded This Product Also Downloaded
Page