JERGENS, Inc.

Back Mount METRIC Stainless Receiver Bushings

Manufacturer JERGENS, Inc.
Description Back Mount METRIC Stainless Receiver Bushings
Part Number 49561SS
Product selection
Selector Part Number Description Description_0 Shank Diameter (mm) Actual O.D. +.04, +0.03 A Depth: +.025, -.025 B C-Bore +-.15 C Min. Subplate Thickness D
1 49566SS Back Mount METRIC Stainless Receiver Bushings SMBLB-13-RV 13 20.00 6.92 26.00 20
2 49567SS Back Mount METRIC Stainless Receiver Bushings SMBLB-16-RV 16 22.00 7.24 29.00 20
3 49561SS Back Mount METRIC Stainless Receiver Bushings SMBLB-20-RV 20 28.00 8.74 33.00 25
4 49562SS Back Mount METRIC Stainless Receiver Bushings SMBLB-25-RV 25 35.00 10.54 41.00 25
5 49563SS Back Mount METRIC Stainless Receiver Bushings SMBLB-30-RV 30 42.00 10.95 49.00 30
6 49564SS Back Mount METRIC Stainless Receiver Bushings SMBLB-35-RV 35 48.00 12.50 55.00 35
7 49565SS Back Mount METRIC Stainless Receiver Bushings SMBLB-50-RV 50 67.00 15.75 76.00 45
Part Number
Description
Description_0
Shank Diameter (mm)
Actual O.D. +.04, +0.03 A
Depth: +.025, -.025 B
C-Bore +-.15 C
Min. Subplate Thickness D
Documentation
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Users Who Downloaded This Product Also Downloaded
Page