Selector | Part Number | Description | Pallet Size | Pallet Part Number | Fixture Plate Size |
---|---|---|---|---|---|
1 | 28717 | Aluminum Fixture Plate: 16 x 16 for pallet size: 400 | 400 | 69101 | 16 x 16 |
2 | 28719 | Aluminum Fixture Plate | - | - | - |
3 | 28817 | Steel Fixture Plate: 16 x 16 for pallet size: 400 | 400 | 69101 | 16 x 16 |
4 | 28819 | Steel Fixture Plate | - | - | - |
5 | 49102 | Subplate for pallet size: 400 | 400 | 69101 | -- |
6 | 28745 | Aluminum Fixture Plate: 20 x 22 for pallet size: 500 | 500 | 69111 | 20 x 22 |
7 | 28845 | Steel Fixture Plate: 20 x 22 for pallet size: 500 | 500 | 69111 | 20 x 22 |
8 | 49103 | Subplate for pallet size: 500 | 500 | 69111 | -- |
9 | 28746 | Aluminum Fixture Plate: 25 x 26 for pallet size: 630 | 630 | 69121 | 25 x 26 |
10 | 28846 | Steel Fixture Plate: 25 x 26 for pallet size: 630 | 630 | 69121 | 25 x 26 |
11 | 49104 | Subplate for pallet size: 630 | 630 | 69121 | -- |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs