JERGENS, Inc.

Ball Lock® Tooling Columns - Fixture Plates & Subplates

Manufacturer JERGENS, Inc.
Description Aluminum Fixture Plate: 16 x 16 for pallet size: 400
Part Number 28717
Product selection
Selector Part Number Description Pallet Size Pallet Part Number Fixture Plate Size
1 28717 Aluminum Fixture Plate: 16 x 16 for pallet size: 400 400 69101 16 x 16
2 28719 Aluminum Fixture Plate - - -
3 28817 Steel Fixture Plate: 16 x 16 for pallet size: 400 400 69101 16 x 16
4 28819 Steel Fixture Plate - - -
5 49102 Subplate for pallet size: 400 400 69101 --
6 28745 Aluminum Fixture Plate: 20 x 22 for pallet size: 500 500 69111 20 x 22
7 28845 Steel Fixture Plate: 20 x 22 for pallet size: 500 500 69111 20 x 22
8 49103 Subplate for pallet size: 500 500 69111 --
9 28746 Aluminum Fixture Plate: 25 x 26 for pallet size: 630 630 69121 25 x 26
10 28846 Steel Fixture Plate: 25 x 26 for pallet size: 630 630 69121 25 x 26
11 49104 Subplate for pallet size: 630 630 69121 --
Part Number
Description
Pallet Size
Pallet Part Number
Fixture Plate Size
Contact the supplier
JERGENS, Inc. Jergens, Inc. is a world class manufacturer of Workholding Solutions, Lifting Solutions, and Specialty Fasteners.
Jergens, Inc.
Users Who Downloaded This Product Also Downloaded
Page